1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Foot mounting, HBN Series (Part Number)

Foot mounting, HBN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
HBN-8/10X1
HBN-8/10X1-A
HBN-8/10X2
HBN-8/10X2-A
HBN-12/16X1
HBN-12/16X1-A
HBN-12/16X2
HBN-12/16X2-A
HBN-20/25X1
HBN-20/25X1-A
HBN-20/25X2
HBN-20/25X2-A
HBN-32X2
HBN-40X2
HBN-50X2
HBN-63X2
HBN-S-8X1
HBN-S-12/16X1
HBN-S-20/25X1
HBN-S-20/25X2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Nut Material Weight
(g)

฿ 82.52

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s) 8, 10-22

฿ 116.25

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s) 8, 10-27

฿ 181.17

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s) 8, 10-54

฿ 239.00

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s) 8, 10-64

฿ 113.23

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 8 Day(s) 12, 16-43

฿ 145.75

PNEUMATIC PIPE FITTINGS 1 Piece(s) 31 Day(s) 12, 16-51

฿ 223.09

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 8 Day(s) 12, 16-107

฿ 283.80

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 31 Day(s) 12, 16-122

฿ 160.22

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 8 Day(s) 20, 25-95

฿ 146.48

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 31 Day(s) 20, 25-104

฿ 298.27

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 8 Day(s) 20, 25-237

฿ 334.40

MANIFOLDS 1 Piece(s) 31 Day(s) 20, 25-255

฿ 674.59

FOOT MOUNTING 1 Piece(s) 31 Day(s) 32Steel353

฿ 757.47

FOOT MOUNTING 1 Piece(s) 31 Day(s) 40Steel611

฿ 883.23

FOOT MOUNTING 1 Piece(s) 31 Day(s) 50Steel916

฿ 1,269.81

FOOT MOUNTING 1 Piece(s) 31 Day(s) 63Steel1066

฿ 82.52

CYLINDER 1 Piece(s) 31 Day(s) 8Steel / Galvanized12

฿ 113.23

CYLINDER 1 Piece(s) 31 Day(s) 12, 16Steel / Galvanized30

฿ 160.22

CYLINDER 1 Piece(s) 31 Day(s) 20, 25Steel / Galvanized77

฿ 298.27

CYLINDER 1 Piece(s) 31 Day(s) 20, 25Steel / Galvanized165

Loading...

  1. 1

Basic Information

Mounting Material Steel / Galvanized Corrosion resistance class (CRC) 1 - Low corrosion stress