Motor Enclosed Fan Cooled SF-QR

Brand :
MITSUBISHI
Caution
Product Description
- Gear Motor Enclosed Fan Cooled SF-QR series from MITSUBISHI.
- SF-QR series is a Three phase induction motor.
- Totally enclosed fan cooled type, IP55 Degrees of protection.
- Horizontal foot mounted.
- Motor Output can be selected from 1/4 HP (0.2 kW) to 10 HP (7.5 kW).
- Voltage / Frequency: LT type is from 220/380 V to 415 V 50Hz, HT type is from 380 V to 415V 50Hz.