1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electromagnetic Brake Motors, World K2 Series for Asia

Electromagnetic Brake Motors, World K2 Series for Asia
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,015.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution


Product Description

- Electromagnetic Brake motor, World K series from ORIENTAL MOTOR.
- Suitable for applications in which the load must be held.
- World K Series models that conform to power supply voltages in Asia are certified under the CCC System and have built-in overheat protection devices.
- A lineup that includes single-phase 110 VAC, single-phase 220/230 VAC, and three-phase 200/220 VAC specifications as well as output power of 6 to 90 W is provided.
- All World K Series models have a built-in overheat protection device and conform to various safety standards.
- Twice the Motor Bearing Life (Compared with a conventional model)

Part Number
2IK6A-SW2MLSALE
2IK6GN-SW2MLSALE
2RK6A-AW2ML2SALE
2RK6A-CW2ML2SALE
2RK6GN-AW2ML2SALE
2RK6GN-CW2ML2SALE
3IK15A-SW2MLSALE
3IK15GN-SW2MLSALE
3RK15A-AW2ML2SALE
3RK15A-CW2ML2SALE
3RK15GN-AW2ML2SALE
3RK15GN-CW2ML2SALE
4IK25A-SW2MLSALE
4IK25GN-SW2MLSALE
4RK25A-AW2ML2SALE
4RK25A-CW2ML1SALE
4RK25A-CW2ML2SALE
4RK25GN-AW2ML2SALE
4RK25GN-CW2ML1SALE
4RK25GN-CW2ML2SALE
5IK40A-SW2MLSALE
5IK40GN-SW2MLSALE
5IK60A-SW2MLSALE
5IK60GE-SW2MLSALE
5IK90A-SW2MLSALE
5IK90GE-SW2MLSALE
5RK40A-AW2ML2SALE
5RK40A-CW2ML1SALE
5RK40A-CW2ML2SALE
5RK40GN-AW2ML2SALE
5RK40GN-CW2ML1SALE
5RK40GN-CW2ML2SALE
5RK60A-AW2ML2SALE
5RK60A-CW2ML1SALE
5RK60A-CW2ML2SALE
5RK60GE-AW2ML2SALE
5RK60GE-CW2ML1SALE
5RK60GE-CW2ML2SALE
5RK90A-AW2ML2SALE
5RK90A-CW2ML1SALE
5RK90A-CW2ML2SALE
5RK90GE-AW2ML2SALE
5RK90GE-CW2ML1SALE
5RK90GE-CW2ML2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor Type Power Supply Voltage
(V)
Applicable Motor Output
(W)
Shaft/Gear Type Specification Details Frame Size
(mm)
Product Type Weight
(Kg)

฿ 5,585.00

฿ 4,639.46

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V6Round Shaft Type60Induction motor0.9

฿ 5,585.00

฿ 4,639.46

ORI AC STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V6Pinion Shaft Type60Induction motor0.9

฿ 5,015.00

฿ 4,165.96

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V6Round Shaft Type60Reversible motor0.9

฿ 5,126.67

฿ 4,259.75

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC6Round Shaft Type60Reversible motor0.9

฿ 5,015.00

฿ 4,165.96

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V6Pinion Shaft Type60Reversible motor0.9

฿ 5,126.67

฿ 4,259.75

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC6Pinion Shaft Type60Reversible motor0.9

฿ 6,198.33

฿ 5,149.57

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V15Round Shaft Type70Induction motor1.3

฿ 6,198.33

฿ 5,149.57

ORI AC STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V15Pinion Shaft Type70Induction motor1.3

฿ 5,606.67

฿ 4,657.46

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V15Round Shaft Type70Reversible motor1.3

฿ 5,691.67

฿ 4,728.64

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC15Round Shaft Type70Reversible motor1.3

฿ 5,606.67

฿ 4,657.46

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V15Pinion Shaft Type70Reversible motor1.3

฿ 5,691.67

฿ 4,728.64

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC15Pinion Shaft Type70Reversible motor1.3

฿ 6,996.67

฿ 5,812.13

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V25Round Shaft Type80Induction motor2

฿ 6,996.67

฿ 5,812.13

ORI MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V25Pinion Shaft Type80Induction motor2

฿ 6,283.33

฿ 5,220.19

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V25Round Shaft Type80Reversible motor2

฿ 6,425.00

฿ 5,337.25

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC25Round Shaft Type80Reversible motor2

฿ 6,425.00

฿ 5,337.25

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC25Round Shaft Type80Reversible motor2

฿ 6,283.33

฿ 5,220.19

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V25Pinion Shaft Type80Reversible motor2

฿ 6,425.00

฿ 5,337.25

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC25Pinion Shaft Type80Reversible motor2

฿ 6,425.00

฿ 5,337.25

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC25Pinion Shaft Type80Reversible motor2

฿ 8,745.00

฿ 7,265.35

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V40Round Shaft Type90Induction motor2.8

฿ 8,745.00

฿ 7,265.35

ORI AC STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V40Pinion Shaft Type90Induction motor2.8

฿ 9,911.67

฿ 8,233.62

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 200/220V60Round Shaft Type90Induction motor3.4

฿ 9,911.67

฿ 8,233.62

ORI AC STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 380/415V60Pinion Shaft Type90Induction motor3.4

฿ 11,138.33

฿ 9,253.72

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) InductionThree-PhaseThree-Phase 380/415V60Round Shaft Type90Induction motor3.9

฿ 11,138.33

฿ 9,253.72

ORI AC STANDARD MOTOR 1 Piece(s) Same day InductionThree-PhaseThree-Phase 380/415V60Pinion Shaft Type90Induction motor3.9

฿ 7,888.33

฿ 6,553.62

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V40Round Shaft Type90Reversible motor2.8

฿ 8,030.00

฿ 6,670.52

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC40Round Shaft Type90Reversible motor2.8

฿ 8,030.00

฿ 6,670.52

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC40Round Shaft Type90Reversible motor2.8

฿ 7,888.33

฿ 6,553.62

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V40Pinion Shaft Type90Reversible motor2.8

฿ 8,030.00

฿ 6,670.52

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC40Pinion Shaft Type90Reversible motor2.8

฿ 8,030.00

฿ 6,670.52

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC40Pinion Shaft Type90Reversible motor2.8

฿ 8,903.33

฿ 7,396.00

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V60Round Shaft Type90Reversible motor3.4

฿ 9,100.00

฿ 7,560.28

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC60Round Shaft Type90Reversible motor3.4

฿ 9,100.00

฿ 7,560.28

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC60Round Shaft Type90Reversible motor3.4

฿ 8,903.33

฿ 7,396.00

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V60Pinion Shaft Type90Reversible motor3.4

฿ 9,100.00

฿ 7,560.28

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC60Pinion Shaft Type90Reversible motor3.4

฿ 9,100.00

฿ 7,560.28

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC60Pinion Shaft Type90Reversible motor3.4

฿ 10,030.00

฿ 8,332.92

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V90Round Shaft Type90Reversible motor3.9

฿ 10,228.33

฿ 8,496.67

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC90Round Shaft Type90Reversible motor3.9

฿ 10,228.33

฿ 8,496.67

ROUND SHAFT STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC90Round Shaft Type90Reversible motor3.9

฿ 10,030.00

฿ 8,332.92

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 110V90Pinion Shaft Type90Reversible motor3.9

฿ 10,228.33

฿ 8,496.67

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220VAC90Pinion Shaft Type90Reversible motor3.9

฿ 10,228.33

฿ 8,496.67

AC STANDARD MOTOR 1 Piece(s) 35 Day(s) ReversibleSingle-phaseSingle-Phase 220/230VAC90Pinion Shaft Type90Reversible motor3.9

Loading...

  1. 1

Basic Information

Stroke N/A Wiring Motor lead type RoHS Compliant 1