1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 12 V Unipolar Hybrid Stepper Motor, 5mm Shaft Diameter

HYBRID STEPPER MOTOR

RS PRO 12 V Unipolar Hybrid Stepper Motor, 5mm Shaft Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,493.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Stepper Motor Type = Hybrid
Step Angle = 1.8°
Number Of Wires = 6
Supply Voltage = 12 V
Frame Size = 42.3 x 42.3mm
Shaft Diameter = 5mm
Current Rating = 310 mA
Winding Arrangement = Unipolar
Shaft Length = 22mm
Depth = 33mm
Resistance Per Phase = 38.5Ω

 
Part Number
1805279 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,493.53

฿ 1,054.28

HYBRID STEPPER MOTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1805279 in the RS PRO 12 V Unipolar Hybrid Stepper Motor, 5mm Shaft Diameter series.