RS PRO M5 x 12mm Hex Socket Cap Screw Stainless Steel

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M5
Length = 12mm
Head Shape = Hex Socket Cap
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thread Type = Metric
Thread Pitch = 0.8mm