1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Lock, EF Series, PLXEF

Power Lock, EF Series, PLXEF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,043.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OLD: TSUBAKI E AND M

Ratio between internal diameter and outer diameter is small, making it optimal for connection of small-diameter bosses. Has a centering function, with excellent shaft concentricity when mounting a boss, so there is no need for an alignment guide. The boss hole and shaft are straight and require no machining. Flanged structure assembled from inner ring, outer ring, and connecting bolts.

Part Number
PLG028X032EF
PLG035X040EF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Overall Length
(mm)
O.D.
(Ø)

฿ 2,043.33

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 102833.532

฿ 2,255.00

TBK POWER-LOCK 1 Piece(s) 5 Day(s) 103536.540

Loading...

  1. 1

Basic Information

Type Flanged Body Material Steel Centering Provided
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)
Allowable Torque(N•m) h:300.1~500.0