(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This auxiliary equipment shock absorber has a unique linear orifice structure with high absorption capacity.
[Features]
·Support from grams to tons
·The linear orifice provides smooth shock absorption and long lifespan
·Absorption capacity fixed type
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Part number | Symbol | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KA | KB | KC | KD | KE | KF | KG | KH | KJ | KK | KL | KM | KN | |
KSHJV10 × 10 (for ORV16) | 60 | 50 | 10 | 2 | 3 | M10 × 1 | 12 | 3 | 13.9 | 5 | 8.5 | 1.3 | 1.5 |
KSHJV12 × 10 (for ORV20) | 66 | 56 | 10 | 2 | 3 | M12 × 1 | 14 | 4 | 16.2 | 5 | 10.5 | 1.3 | 1.5 |
KSHJV14 × 12 (for ORV25) | 72 | 60 | 12 | 2 | 4 | M14 × 1.5 | 17 | 5 | 19.6 | 5 | 12 | 1.3 | 1.5 |
KSHJV18 × 16 (for ORV32) | 88 | 72 | 16 | 3 | 5 | M18 × 1.5 | 21 | 8 | 24.2 | 7 | 15 | 18 | 2 |
KSHJV20 × 16 (for ORV40) | 93 | 77 | 16 | 3 | 5 | M20 × 15 | 24 | 8 | 27.7 | 7 | 17 | 18 | 2 |
KSHJV22 × 25 (for ORV50) | 125 | 100 | 25 | 3 | 6 | M22 × 15 | 27 | 9 | 31.2 | 10 | 19 | 1.8 | 2 |
Part Number |
---|
KSHJV10X10 |
KSHJV14X12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Mounting Screw [M] | Full Length (mm) |
---|---|---|---|---|---|---|---|
฿ 1,482.20 | AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 10 | 60 | ||
฿ 1,711.67 | AUXILIARY EQUIPMENT | 1 Piece(s) | 15 Day(s) | 14 | 72 |
Loading...
Structure | Fixed Type | Main Body/Related Parts | Main Body | Orifice Type | Multi-orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Copper Alloy | Allowable Angular Misalignment(deg) | 1 or less |
How can we improve?
How can we improve?