(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.
[Features]
・ Compact, high thrust, compatible with a wide range of applications
・ Performance independent of operating conditions
・ Easy to replace the belt (Reversed motor type)
*1 モーターリード線の引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、ロッドがメカ限界位置まで移動します。反モーター側の押し当て原点復帰はできません。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
電動シリンダ部仕様
リードmm | 6 | 3 | ||
---|---|---|---|---|
電磁ブレーキ(無励磁作動型) | なし | |||
駆動方式 | ボールねじ | |||
繰り返し位置決め精度mm | ±0.02 | |||
最小移動量mm | 0.01 | |||
許容モーメント | 動的許容モーメント | N・m | 電動シリンダのロッドにラジアル荷重、負荷モーメントをかけないでください。 簡易的な回り止め機構はついていますが、必ずガイドを設けてください。 | |
静的許容モーメント | ||||
可搬質量 | 水平 | kg | ~7.5 | ~15 |
垂直 | ~2.5 | ~5 | ||
推力N | ~25 | ~50 | ||
押し当て力N | 40 | 80 | ||
保持力N | 25 | 50 | ||
最高速度mm/s | 300 | 150 |
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
Part Number |
---|
EAC4R-D10-ARACD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Lead (mm) | Input Power Supply | Electromagnetic Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Driver Type | Shaft guide cover | On-Board Motor | Motor Part Shape | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,548.33 | ORIENTALMOTOR | 1 Piece(s) | 82 Day(s) | 100 | 10.1~20.0 | 15 | - | - | No | - | AC Single-Phase 200-240V | No | 0~100 | 70 | No | - | 600 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Position Detection | Absolute | I/O Module | No | Noise Filter | No |
Operating Environment | Standard |
Please check the type/dimensions/specifications of the part EAC4R-D10-ARACD in the Electric Cylinder, EAC Series series.
Part Number |
---|
EAC2-E05-ARAKD-3 |
EAC2-E05-ARMK-3 |
EAC2-E05-ARMKD-3 |
EAC4R-D10-ARAK-2 |
EAC4R-D10-ARAK-3 |
EAC4R-D10-ARAKD-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Lead (mm) | Input Power Supply | Electromagnetic Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Driver Type | Shaft guide cover | On-Board Motor | Motor Part Shape | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,903.33 | 1 Piece(s) | 82 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | No | - | DC24V/DC48V | No | 0~100 | 25 | Standard 3m | - | 300 | 28×28 | Straight | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product | ||
฿ 34,135.00 | 1 Piece(s) | 82 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | No | - | DC24V/DC48V | Presence | 0~100 | 25 | Standard 3m | - | 300 | 28×28 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Actuator + driver set product | ||
฿ 36,466.67 | 1 Piece(s) | 82 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | No | - | DC24V/DC48V | Presence | 0~100 | 25 | Standard 3m | - | 300 | 28×28 | Straight | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product | ||
฿ 29,573.33 | 1 Piece(s) | 82 Day(s) | 100 | 10.1~20.0 | 15 | - | - | No | - | DC24V/DC48V | No | 0~100 | 70 | Standard 2m | - | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | Single axis shaft | Actuator + driver set product | ||
฿ 29,573.33 | 1 Piece(s) | 82 Day(s) | 100 | 10.1~20.0 | 15 | - | - | No | - | DC24V/DC48V | No | 0~100 | 70 | Standard 3m | - | 600 | 42×42 | Reversed motor | Pulse Train Input Type | Without | AR Series | Single axis shaft | Actuator + driver set product | ||
฿ 31,903.33 | 1 Piece(s) | 82 Day(s) | 100 | 10.1~20.0 | 15 | - | - | No | - | DC24V/DC48V | No | 0~100 | 70 | Standard 1m | - | 600 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product |
How can we improve?
How can we improve?