Module XPS-CM Single-Beam Photo-Electric Sensors

Brand :
Schneider Electric

Caution

    Product Description

    Module XPS-CM, Single-Beam Photo-Electric Sensors, 24 V DC

    Product CodeRange of productProduct or component type[Us] rated supply voltageNumber of inputsIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEMaximum power consumption in WLocal signallingREACH RegulationWarrantyProtection type[Ui] rated insulation voltageConnections - terminals[Uimp] rated impulse withstand voltageInput voltageBreaking capacitySafety levelSafety reliability dataSensor power supplyAssociated fuse ratingFunction of moduleSafety module nameSafety module applicationOutput typeNumber of additional circuitsSynchronisation time between inputsMaximum line resistanceOutput thermal currentMinimum output currentMinimum output voltageMaximum response time on input openInput compatibilityMaximum supply current for sensorsInput currentMuting maximum duration
    XPSCM1144Preventa Safety detectionSafety module24 V DC - 20...20 %2 (terminal(s) MA, MB) for muting function
    4 (terminal(s) Z1, Z2, Z3, Z4) for sensor
    IP20 (terminals) conforming to IEC 60529
    IP40 (enclosure) conforming to IEC 60529
    -10 to 55 °C-25 to 85 °CGreen Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following
    specific waste collection and never end up in rubbish bins
    15 W1 LED, function electronic internal fuse status
    1 LED, function restarting
    1 LED, function safety outputs closed
    1 LED, function safety outputs open
    1 incandescent lamp, function muting power consumption: 4 to 6.5W
    REACH Declaration18 monthsElectronic internal fuse300 V (pollution degree 2)
    conforming to DIN VDE 0110 parts 1 and 2
    300 V (pollution degree 2)
    conforming to EN/IEC 60947-5-1
    Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm2 solid or flexible without cable end
    Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm2 flexible with cable end, with bezel
    Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm2 flexible with cable end, without bezel
    Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm2 solid or flexible without cable end
    Captive screw clamp terminals, 2 x 0.25...2 x 1 mm2 flexible with cable end, without bezel
    Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm2 flexible with cable end, with double bezel
    4 kV overvoltage category III
    conforming to DIN VDE 0110 parts 1 and 2
    4 kV overvoltage category III
    conforming to EN/IEC 60947-5-1
    24 V DC for sensor
    24 V DC (terminal(s) U+, U-) for muting function
    20 mA at 24 V
    for solid state output
    1.5 A at 24 V
    (DC-13)
    time constant: 50 ms for relay output
    Can REACH category 2 with the appropriate control system and correctly wired
    conforming to EN/ISO 13849-1
    Can REACH SILCL 1 with the appropriate control system and correctly wired 
    conforming to EN/IEC 62061
    Can REACH PL = c with the appropriate control system and correctly wired
    conforming to EN/ISO 13849-1
    MTTFd = 16.6 years
    conforming to
    EN/ISO 13849-1
    DC = 95.5 %
    conforming to
    EN/ISO 13849-1
    PFH = 3.12E-7 1/h
    conforming to
    EN/IEC 61508
    PFHd = 3.12E-7 1/h
    conforming to
    EN/IEC 62061
    U+, U-: 24 V DC4 A gG for relay output
    conforming to DIN VDE 0660 part 200
    4 A gG for relay output
    conforming to EN/IEC 60947-5-1
    6 A fast blow for relay output
    conforming to DIN VDE 0660 part 200
    6 A fast blow for relay output
    conforming to EN/IEC 60947-5-1
    Built-in mutingXPSCMFor monitoring of single beam photo-electric sensorRelay 2 NO
    (13-14,
    23-24),
    volt-free
    03 s (+/- 20 %)
    for the activation of the MA/MB muting signal
    10 Ohm for sensor power supply5.6 A per relay
    11 A maximum
    10 mA for relay output17 V for relay output25 msXC limit switch for muting function
    XU2M18PP340... for muting function
    XU2S18PP340... (infrared) for sensor
    XU9M18PP340... for muting function
    200 mA200 mA for muting function60 s (- 10...30 %)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat