(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom
Part Number |
---|
10-VQ2101-5B1 |
10-VQ2101-5C1 |
10-VQ2101-51 |
10-VQ2201-5C1 |
10-VQ2201-51 |
10-VQ2301-51 |
10-VQ2401-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Manual Switch | CE compliant | Functions | Power consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,625.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 100 or Less | 0.15 to 0.7 | Soft Seal | 0.55 | Lock | Non-compliant | - | 0.4 | ||
฿ 2,625.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 100 or Less | 0.15 to 0.7 | Soft Seal | 0.55 | Lock | Non-compliant | - | 0.4 | ||
฿ 2,507.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 100 or Less | 0.15 to 0.7 | Soft Seal | 0.55 | Non-Locking | Non-compliant | - | 0.4 | ||
฿ 3,781.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.55 | Lock | Non-compliant | - | 0.4 | ||
฿ 3,546.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.55 | Non-Locking | Non-compliant | - | 0.4 | ||
฿ 3,663.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.49 | Non-Locking | Non-compliant | - | 0.4 | ||
฿ 3,663.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Exhaust Center | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.49 | Non-Locking | Non-compliant | - | 0.4 |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Voltage | DC24V |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free / Clean Room | Plumbing | Sub-Base Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Indicator light / Surge voltage suppressor | Yes |
How can we improve?
How can we improve?