1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hydraulic Shock Absorbers - Adjustable, Large Bore, ECO OEM/OEMXT Series (OEM3.0MX2)

END SHOCK ABSORBER

Hydraulic Shock Absorbers - Adjustable, Large Bore, ECO OEM/OEMXT Series (OEM3.0MX2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ITT Enidine Adjustable Hydraulic Series shock absorbers offer the most flexible solutions to energy absorption application requirements when input parameters vary or are not clearly defined.

The ITT Enidine OEMXT Series provides a low profile adjustment knob offered in imperial or metric thread configurations with stroke lengths of 1 to 6 inches. OEMXT and OEM Large Series shock absorbers are fully field repairable. .

Features and Benefits

• Adjustable design lets you “fine-tune” your desired damping and lock the numbered adjustment setting.
• Internal orifice design provides deceleration with the most efficient damping characteristics, resulting in the lowest reaction forces in the industry.
• Threaded cylinders provide mounting flexibility and increase surface area for improved heat dissipation.
• Operational parameters can be expanded through the use of ITT Enidine’s Low Range and High Performance products.
• Special materials and finishes can be designed to meet specific customer requirements.
- Optional fluids and seal packages can expand the standard operating temperature range from (15°F to 180°F) to (–30°F to 210°F)
- Food grade options available.
• ISO quality standards result in reliable, long-life operation.
• Environmentally friendly materials:
- ROHS Compliant materials
- Bio-degradable hydraulic oil
• - Copper-Free design
•- Recyclable packaging materials.
• Wrench flats promote ease of mounting.
• Capability to mount into pressure chambers.
• Integrated positive stopping capabilities up to 100 psi (7 bar).

Part Number
OEM3.0MX2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Max. Collision Velocity
(m/s)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)

฿ 47,366.67

END SHOCK ABSORBER 1 Piece(s) 20 Day(s) 1085245502300M854.336000670001962986200

Loading...

  1. 1

Basic Information

Structure Adjustable Type Main Body, Related Components Main Body Orifice Type Multi-orifice
Operating Environment Standard Body Material Steel Min. Collision Velocity(m/s) 0.3
Allowable Angular Misalignment(deg) 5 Operating Temperature Range(°C) -10::+80

Please check the type/dimensions/specifications of the part OEM3.0MX2 in the Hydraulic Shock Absorbers - Adjustable, Large Bore, ECO OEM/OEMXT Series series.

Products with similar specification

Part Number
OEM3.0MX3.5
OEM3.0MX5
OEM3.0MX6.5
OEM4.0MX10
OEM4.0MX2
OEM4.0MX4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Max. Collision Velocity
(m/s)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)

฿ 35,628.33

1 Piece(s) Quote 1085323904000M854.3360006700019629810866

฿ 37,878.33

1 Piece(s) Quote 10853991255700M854.3510006700019629815550

฿ 42,003.33

1 Piece(s) Quote 10854941657300M854.3567006700033029820250

฿ 141,761.66

1 Piece(s) Quote 1011574525019200M1154.3170000111000355212745200

฿ 62,630.00

1 Piece(s) Quote 10115313503800M1154.345000111000290612725066

฿ 67,131.66

1 Piece(s) Quote 101154141007700M1154.390000111000290312730166