1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hydraulic Shock Absorbers - Non Adjustable, ECO Series (ECO8MC-3)

END SHOCK ABSORBER

Hydraulic Shock Absorbers - Non Adjustable, ECO Series (ECO8MC-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ITT Enidine’s New ECO Series non-adjustable hydraulic shock absorbers can accommodate varying energy conditions. This family of tamperproof shock absorbers provides consistent performance, cycle after cycle. Non-adjustable models are designed to absorb maximum energy within a compact envelope size.

The ECO Series was designed using materials and fluids that are safe for our environment. Models can accommodate a wide range of operating conditions with varying masses or propelling forces. The ECO Series offers a flexible design to accomodate a wide variety of application parameters. Whether your application has a low velocity/high drive force or high velocity/low drive force condition, the New ECO Series will deliver the performance that you have come to expect.

Features and Benefits

• Extensive non-adjustable product line offers flexibility in both size and energy absorption capacity to fulfill a wide range of application requirements.
• Environmentally friendly materials:
- RoHS Compliant materials
- Bio-degradable hydraulic oil
- Copper-Free design
- Recyclable packaging materials
• Introducing our new Enicote II surface finish:
- RoHS Compliant
- Rated at 350 hours salt spray corrosion protection
• Jam Nut included with every shock absorber.
ISO quality standards result in reliable, long-life operation.
• Tamperproof design ensures repeatable performance.
• Threaded cylinders provide mounting flexibility and increase surface area for improved heat dissipation.
• Wrench flats promote ease of mounting
• Capability to mount into pressure chambers
• Integrated positive stopping capabilities up to 100 psi (7 bar).
• Special materials and finishes can be designed to meet specific customer requirements
- Optional fluids and seal packages can expand the standard operating temperature range from (15°F to 180°F) to (–30°F to 210°F)

Part Number
ECO8MC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)
Pitch
(Pich)

฿ 1,501.66

END SHOCK ABSORBER 1 Piece(s) Quote 108476.43M81.70.288905.6308941.0

Loading...

  1. 1

Basic Information

Structure Fixed type Main Body, Related Components Main Body Orifice Type Multi-orifice
Operating Environment Standard / Copper-based Non-use Body Material Steel Allowable Angular Misalignment(deg) 5
Operating Temperature Range(°C) -10::+80

Please check the type/dimensions/specifications of the part ECO8MC-3 in the Hydraulic Shock Absorbers - Non Adjustable, ECO Series series.

Products with similar specification

Part Number
ECO100MC-3
ECO100MC-3B
ECO100MC-4
ECO8MC-3B
ECO8MF-1
ECO8MF-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Outer Dia. D
(Ø)
Absorbed Energy per Minute
(J/min)
Pitch
(Pich)

฿ 3,301.66

1 Piece(s) Quote 1027128.82590M271.90.25550027102711663.0

฿ 3,526.66

1 Piece(s) Quote 1027141.52590M271.90.25550027102711663.0

฿ 3,301.66

1 Piece(s) Quote 1027128.82590M270.50.1550027102711663.0

฿ 1,651.66

1 Piece(s) Quote 108576.43M81.70.288905.6308941.0

฿ 1,501.66

1 Piece(s) Quote 108476.43M83.61.378905.6308940.75

฿ 1,501.66

1 Piece(s) Quote 108476.43M830.748905.6308940.75