(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
■F Kit (D-sub connector kit)
■T Kit (Terminal block enclosure kit)
■L Kit (Lead kit)
■S Kit (Serial transmission kit)
■Sub-plate alone
Blanking plate assembly (Part number: 25A-VVQ2000V-10A-1)
Part Number |
---|
25A-VQ2201-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,987.20 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Voltage | DC24V | Number of Solenoids | Double | Mounting Orientation | Manifold Base |
Specifications | Lubrication Free | Status at Power Off | Self-Retaining | Plumbing | Sub-Base Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.1 to 0.7 |
Seal Type | Soft Seal | CV Value | 0.55 | Pilot Air Supply | Internal |
Indicator light / Surge voltage suppressor | Yes | CE compliant | Non-compliant | Common specifications | N/A |
Protective Enclosure | Dust-proof |
Please check the type/dimensions/specifications of the part 25A-VQ2201-51 in the 5-Port Solenoid Valve, Base Mounted, Rechargeable Battery Compatible, 25A-VQ2000 series.
How can we improve?
How can we improve?