Short stroke cylinder, AEVC Series

Brand :
FESTO
Caution
Product Description
[Specifications]
Short-stroke cylinders are ideal for clamping tasks with short strokes, e.g. in machining jigs.
• Rapid response when pressure is applied
• Large clamping forces in comparison to their size
• Minimal installation space
• Integrated sensor slots for contacting or contactless proximity sensors
• Hole pattern for mounting as per VDMA 24562 for 32 to 100 mm diameter
Short stroke cylinder, AEVC Series

Diameter: 4 to 100 mm
Stroke length: 2.5 to 25 mm
Stroke length: 2.5 to 25 mm
Specifications
| Piston diameter | 4 | 6 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pneumatic connection | M3 | M3 | M5 | M5 | M5 | M5 | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/4 |
| Piston rod with female thread | - | - | - | O | O | O | O | O | O | O | O | O | O |
| Piston rod with male thread | O | O | O | O | O | O | O | O | O | O | O | O | O |
| Piston rod without thread | O | O | O | O | - | - | - | - | - | - | - | - | - |
| Operating medium | Compressed air to ISO 8573-1:2010 [7:4:4] | ||||||||||||
| Note on operating/ pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | ||||||||||||
| Design | Piston | ||||||||||||
| Piston rod | |||||||||||||
| Cushioning | Elastic cushioning rings/pads at both ends | ||||||||||||
| Type of mounting | Via through-hole | Via through-hole | |||||||||||
| - | Via accessories | ||||||||||||
| Mounting position | Any | ||||||||||||
| Operating pressure [bar] | 2.5 to 8 | 2 to 8 | 1.5 to 8 | 1.5 to 10 | 1 to 10 | ||||||||
| Ambient temperature [℃] | -20 to +80 | ||||||||||||
| Corrosion resistance class CRC | 1 | ||||||||||||