1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Level Adjusters KC-2275-A

Level Adjusters KC-2275-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Corrosion-resistant stainless steel is used.(KC-1275)
It's made of pure titanium so it's corrosion-resistant.(KC-2275)
Thrust bearing is built in so level can be adjusted easily even when it's loaded.(KC-1275-A-11 to 14)
For heavy load use.(KC-1275)

 
Part Number
KC-2275-A-2
KC-2275-A-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth φ D
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
Applicable Brace Mass
(g)

฿ 6,968.00

SLIDE RAILS 1 Piece(s) 94 Day(s) 751581302818M16×2.075216

฿ 4,259.00

SLIDE RAILS 1 Piece(s) 94 Day(s) 551431202315M12×1.7555180

Loading...

  1. 1

Basic Information

Material Pure titanium grade 2 Finish Barrel polishing Vertical Load(kN) 4.9