(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.
Part Number |
---|
MGPM20R-30Z-M9BAL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,900.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.13::1.0 | Type of Shaft Bearing | Slide bearing |
Specification of cylinder | Cylinder with improved water resistance |
Please check the type/dimensions/specifications of the part MGPM20R-30Z-M9BAL in the Compact Guide Cylinder, MGP Series Improved Water Resistance Type series.
Part Number |
---|
MGPM100R-100Z-XC6A |
MGPM100R-10Z |
MGPM100R-10Z-M9BAL |
MGPM20R-30Z-M9BAL-XC6A |
MGPM20R-30Z-M9BAL3 |
MGPM20R-30Z-M9BAL3-XC6A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,334.44 | 1 Piece(s) | 35 Day(s) | 100 | 100 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 32,308.24 | 1 Piece(s) | 20 Day(s) | 100 | 10 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 35,673.85 | 1 Piece(s) | 25 Day(s) | 100 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,603.95 | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 15,835.25 | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 3 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 16,287.05 | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 3 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None |
How can we improve?
How can we improve?