(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-AR25-03H-1-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,639.25 | SMC REGULATOR | 1 Piece(s) | 55 Day(s) | [Provided] Relief | No | Rc | 3/8 | [(Right)] Left→Right | Rc | 3/8 | 25 | Set nut (For Panel Mount) | 0.02 to 0.2 MPa | Unit used on product name plate: Mpa | Handle downward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Pressure Gauge | No Pressure Gauge |
Please check the type/dimensions/specifications of the part 25A-AR25-03H-1-B in the Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B series.
Part Number |
---|
25A-AR20-02B-B |
25A-AR20-02B-R-B |
25A-AR20-02B-RY-B |
25A-AR25-N02B-NZ-B |
25A-AR25K-02B-1-B |
25A-AR25K-02B-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,817.30 | 1 Piece(s) | 55 Day(s) | [Provided] Relief | No | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | 20 | Bracket | 0.05 to 0.85 MPa | Unit used on product name plate: Mpa | Handle downward | ||
฿ 2,639.25 | 1 Piece(s) | 55 Day(s) | [Provided] Relief | No | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | 20 | Bracket | 0.05 to 0.85 MPa | Unit used on product name plate: Mpa | Handle downward | ||
฿ 2,639.25 | 1 Piece(s) | 55 Day(s) | [Provided] Relief | No | Rc | 1/4 | [(Left)] Right→Left | Rc | 1/4 | 20 | Bracket | 0.05 to 0.85 MPa | Unit used on product name plate: Mpa | Handle upward | ||
฿ 2,639.25 | 1 Piece(s) | 55 Day(s) | [Not Provided] Non-relief | No | [NPT] NPT | 1/4 | [(Right)] Left→Right | [NPT] NPT | 1/4 | 25 | Bracket | 0.05 to 0.85 MPa | Unit used on product name plate: psi | Handle downward | ||
฿ 2,639.25 | 1 Piece(s) | 55 Day(s) | [Provided] Relief | [Provided] Presence | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | 25 | Bracket | 0.02 to 0.2 MPa | Unit used on product name plate: Mpa | Handle downward | ||
฿ 1,201.90 | 1 Piece(s) | 55 Day(s) | [Provided] Relief | [Provided] Presence | Rc | 1/4 | [(Right)] Left→Right | Rc | 1/4 | 25 | Bracket | 0.05 to 0.85 MPa | Unit used on product name plate: Mpa | Handle downward |
How can we improve?
How can we improve?