(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Element can be selected according to the application.
· Easy maintenance.
· Large drain discharge port.
· Detection of clogged part is possible.
Part Number |
---|
EP520-005N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | Element | Made-to-order specifications | Compatible filter type | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 862.75 ฿ 761.29 | ELEMENT | 1 Piece(s) | Same day | Related Part | Related components | Petroleum series | N/A | 5 | N/A | N/A | Paper | N/A | FH100-16 | Element |
Loading...
O-ring nominal size | N/A |
---|
Please check the type/dimensions/specifications of the part EP520-005N in the Return Filter FH100 Series series.
Part Number |
---|
EM020-005N |
EM020-005V |
EM020-005W |
EP520-005V |
EP520-010N |
EP520-010V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | Element | Made-to-order specifications | Compatible filter type | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,634.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Petroleum series | N/A | 5 | - | N/A | Micro-mesh | None (standard) | FH100-16 | Element | ||
฿ 18,039.55 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | N/A | 5 | - | N/A | Micro-mesh | None (standard) | FH100-16 | Element | ||
฿ 17,786.25 | 1 Piece(s) | 55 Day(s) | - | Related components | Water/glycol series, emulsion series | N/A | 5 | - | N/A | Micro-mesh | None (standard) | FH100-16 | Element | ||
฿ 1,269.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | N/A | 5 | - | N/A | Paper | None (standard) | FH100-16 | Element | ||
฿ 862.75 | 1 Piece(s) | Same day | Related Part | Related components | Petroleum series | N/A | 10 | N/A | N/A | Paper | N/A | FH100-16 | Element | ||
฿ 1,269.05 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | N/A | 10 | - | N/A | Paper | None (standard) | FH100-16 | Element |
How can we improve?
How can we improve?