(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact, robust and safe design.
· Easy element replacement.
· Secure outlet seal.
· Large drain discharge port.
· Oil flow direction can be easily reversed.
· Detection of clogged part is possible.
Part Number |
---|
EP020-005N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Structure / connection method | Operating pressure (max.) (MPa) | Element | Flow direction | Made-to-order specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 532.95 ฿ 470.28 | ELEMENT | 1 Piece(s) | Same day | Related Part | Related components | Petroleum series | 3/4B, 1B | 5 | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Element |
Loading...
Please check the type/dimensions/specifications of the part EP020-005N in the Line Filter FH34/44/54/64 Series series.
Part Number |
---|
CB-48H-V |
CB-49H |
CB-49H-V |
EP020-005V |
EP020-010N |
EP020-010V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Structure / connection method | Operating pressure (max.) (MPa) | Element | Flow direction | Made-to-order specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,914.62 | 1 Piece(s) | 45 Day(s) | - | Related components | Silicate ester series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure indicator | ||
฿ 3,712.80 | 1 Piece(s) | 55 Day(s) | Related Part | Related components | Petroleum series, water/glycol series, emulsion series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure display switch | ||
฿ 3,683.90 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure display switch | ||
฿ 710.60 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | 3/4B, 1B | 5 | - | N/A | N/A | N/A | N/A | Paper | - | None (standard) | Element | ||
฿ 532.95 | 1 Piece(s) | 3 Day(s) | Related Part | Related components | Petroleum series | 3/4B, 1B | 10 | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | Element | ||
฿ 710.60 | 1 Piece(s) | 55 Day(s) | Related Part | Related components | Silicate ester series | 3/4B, 1B | 10 | - | N/A | N/A | N/A | N/A | Paper | - | None (standard) | Element |
How can we improve?
How can we improve?