(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Prevention of collected dust from falling into the tank
·No need to change flushing oil
·Easy maintenance and no air contamination
·Compact tank equipment
·Connection methods and accessories that can be selected according to the application
Part Number |
---|
EM420-105N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Structure / connection method | Flange part under-head length (mm) | Air breather | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,343.20 ฿ 3,134.25 | ELEMENT | 1 Piece(s) | Same day | Related Part | Related components | Petroleum series | 2 1/2B, 3B | 105 | N/A | N/A | N/A | N/A | Element |
Loading...
O-ring nominal size | N/A |
---|
Please check the type/dimensions/specifications of the part EM420-105N in the Suction Guard, FHG Series series.
Part Number |
---|
AL-164H |
AL-164H-V |
AL-180H |
EM420-105V |
EM420-105W |
EM420-149N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Structure / connection method | Flange part under-head length (mm) | Air breather | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Petroleum series, water/glycol series, emulsion series | 2 1/2B, 3B | N/A | N/A | N/A | N/A | N/A | Air breather (cap) packing | ||
฿ 68.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | 2 1/2B, 3B | N/A | N/A | N/A | N/A | N/A | Air breather (cap) packing | ||
฿ 102.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Petroleum series, water/glycol series, emulsion series | 1/2B, 3/4B, 1B | N/A | N/A | N/A | N/A | N/A | Sheet packing | ||
฿ 3,726.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Silicate ester series | 2 1/2B, 3B | 105 | - | N/A | N/A | - | Element | ||
฿ 3,343.20 | 1 Piece(s) | 55 Day(s) | - | Related components | Water/glycol series, emulsion series | 2 1/2B, 3B | 105 | - | N/A | N/A | - | Element | ||
฿ 3,343.00 | 1 Piece(s) | 55 Day(s) | - | Related components | Petroleum series | 2 1/2B, 3B | 149 | N/A | N/A | N/A | N/A | Element |
How can we improve?
How can we improve?