(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.
Part Number |
---|
MGTM80-100-10Z73L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Auto switch (table part) | Lead wire length (table part) (m) | Number of switches (table part) | Positioning angle (deg) | Bracket for rotating position sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,660.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | Rc | Z73 | 3 | 2 pcs. | Slide bearing | Without auto switch (built-in magnet) | None | None | 90° | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.1 to 1.0 |
Please check the type/dimensions/specifications of the part MGTM80-100-10Z73L in the MGT Series Cylinder With Turntable series.
Part Number |
---|
MGTL100-150-11 |
MGTL100-175-11 |
MGTL100-175-11Y7BW |
MGTM80-100-11 |
MGTM80-100-11M9B |
MGTM80-100-11M9BW-M9BW2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Auto switch (table part) | Lead wire length (table part) (m) | Number of switches (table part) | Positioning angle (deg) | Bracket for rotating position sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78,829.33 | 1 Piece(s) | 45 Day(s) | 100 | 150 | Rc | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Without auto switch (built-in magnet) | None | None | 90° | a, b, c, d | ||
฿ 82,430.74 | 1 Piece(s) | 19 Day(s) | 100 | 175 | Rc | Without auto switch (built-in magnet) | None | None | Ball bushing bearing | Without auto switch (built-in magnet) | None | None | 90° | a, b, c, d | ||
฿ 85,729.41 | 1 Piece(s) | 19 Day(s) | 100 | 175 | Rc | Y7BW | 0.5 | 2 pcs. | Ball bushing bearing | Without auto switch (built-in magnet) | None | None | 90° | a, b, c, d | ||
฿ 36,584.80 | 1 Piece(s) | 55 Day(s) | 80 | 100 | Rc | Without auto switch (built-in magnet) | None | None | Slide bearing | Without auto switch (built-in magnet) | None | None | 90° | a, b, c, d | ||
฿ 38,247.20 | 1 Piece(s) | 55 Day(s) | 80 | 100 | Rc | M9B | 0.5 | 2 pcs. | Slide bearing | Without auto switch (built-in magnet) | None | None | 90° | a, b, c, d | ||
฿ 40,212.80 | 1 Piece(s) | 55 Day(s) | 80 | 100 | Rc | M9BW | 0.5 | 2 pcs. | Slide bearing | M9BW | 0.5 | Includes 2 pcs. | 90° | a, b, c, d |
How can we improve?
How can we improve?