1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Preparation Unit GPR Series, Precision Regulator

Preparation Unit GPR Series, Precision Regulator
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 1,844.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-accuracy pressure control, highly responsive.
· Excellent pressure and flow characteristics.
· Easy to mount. Brackets can be used for separate-type mounting. Can also be connected to GF Series filters and modular types.
· Available in high-pressure, medium-pressure, and low-pressure configurations.

 
Part Number
GPR30008H
GPR30008L
GPR30008M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPneumatic Fitting Diameter Operating Pressure Range
(MPa)
Set pressure range

฿ 2,305.55

AIRTAC REGULATOR GPR SERIES 1 Piece(s) 35 Day(s) 1/40.01~0.8H: 0.01 to 0.8 MPa

฿ 2,305.55

AIRTAC REGULATOR GPR SERIES 1 Piece(s) 5 Day(s) 1/40.005~0.2L: 0.005 to 0.2 MPa

฿ 2,305.55

AIRTAC REGULATOR GPR SERIES 1 Piece(s) 5 Day(s) 1/40.01~0.4M: 0.01 to 0.4 MPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Piping Connection Type Rc
Pressure Gauge With Pressure Gauge Bracket With Port thread type PT