1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Preparation Unit GPF Series Oil Mist Filter

Preparation Unit GPF Series Oil Mist Filter
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 1,310.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Equipped with a large-capacity bowl with low pressure-drop and a micron rating of 99% or more.
· Supports 2 types of micron rating: 3 μm and 0.01 μm.
· You can choose from 2 structure types: differential pressure with manual integration; or auto-drain.
· You can choose from polycarbonate, nylon or metal casing materials to meet the needs of a variety of operating environments.
· You can choose mounting brackets for individual units. Can be used in combination with other preparation units from the same manufacturer.

 
Part Number
GPF20008M
GPF30008D
GPF30010D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Plumbing Thread Nominal Drain Storage Capacity
(cm3)

฿ 1,310.32

Regulater GPF 1 Piece(s) 5 Day(s) 0.3μm1/4"19

฿ 1,548.39

AIRTAC FILTER GPF SERIES 1 Piece(s) 5 Day(s) 0.01μm1/4"54.5

฿ 1,548.39

AIRTAC FILTER GPF SERIES 1 Piece(s) 5 Day(s) 0.01μm3/8"54.5

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Connection Type Rc
Operating Environment Standard Drain Cock Automatic Differential Pressure Type Drain Bowl Material Polycarbonate
Bowl Guard Presence How to Connect Pipe connection type Flow Direction Rightward direction
Bracket With