(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air cylinder for centralized piping.
[Features]
· A cylinder in which 2 piping ports are provided on the head cover, enabling pipes to be connected just in the axial direction.
· Action: double acting.
· Type: single rod.
· Cushion type: rubber bumper.
· Standard equipment: mounting nut, rod end nut.
· Mounting: rod trunnion type, rod flange type, basic type.
· Rod boot: none, nylon tarpaulin, heat-resistant tarpaulin.
· Port thread type: G, NPT, Rc.
Model Number Notation
CM2□P Series Centralized Piping Type: Double Acting, Single Rod external appearance
JIS symbol: double acting / single rod, rubber bumper
Cylinder Inner Diameter (mm) | 20 | 25 | 32 | 40 |
---|---|---|---|---|
Action | Double acting, single rod | |||
Fluid | Air | |||
Proof Pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.05 MPa | |||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||
Lubrication | Not required (non-lubricated) | |||
Stroke Length Tolerance | (0 to +1.4) mm | |||
Cushioning | Rubber cushion | |||
Piston Speed | 50 to 700 mm/s | 50 to 650 mm/s | 50 to 590 mm/s | 50 to 420 mm/s |
Allowable Kinetic Energy | 0.27 J | 0.4 J | 0.65 J | 1.2 J |
Tube inner diameter (mm) | Standard Stroke (mm) | Maximum manufacturable stroke* (mm) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150 200, 250, 300 | 1,000 |
25 | ||
32 | ||
40 |
*See the manufacturer's catalog if you need to exceed 300 strokes.
Symbol | Rod Boot Material | Max. ambient temperature |
---|---|---|
J | Nylon tarpaulin | 70°C |
K | Heat-resistant tarpaulin | 110°C* |
*Maximum ambient temperature for the rod boot unit.
(Units: mm)
Dimensional drawings: basic (B) / (bore size P - stroke)
(Units: mm)
Tube inner diameter | A | AL | B1 | B2 | D | E | F | FL | G | H | H1 | H2 | I | K | KA | MM | N | NA | NN | P | Q | QY | S | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 18 | 15.5 | 13 | 26 | 8 | 20 (-0.033 to 0) | 13 | 10.5 | - | 41 | 5 | 8 | 28 | 5 | 6 | M8 × 1.25 | 15 | 24 | M20 × 1.5 | 1/8 | 19.8 | 14 | 62 | 103 |
25 | 22 | 19.5 | 17 | 32 | 10 | 26 (-0.033 to 0) | 13 | 10.5 | - | 45 | 6 | 8 | 33.5 | 5.5 | 8 | M10 × 1.25 | 15 | 30 | M26 × 1.5 | 1/8 | 22 | 14 | 62 | 107 |
32 | 22 | 19.5 | 17 | 32 | 12 | 26 (-0.033 to 0) | 13 | 10.5 | 9 | 45 | 6 | 8 | 37.5 | 5.5 | 10 | M10 × 1.25 | 15 | 34.5 | M26 × 1.5 | 1/8 | 25.8 | 16 | 64 | 109 |
40 | 24 | 21 | 22 | 41 | 14 | 32 (-0.039 to 0) | 16 | 13.5 | 10.5 | 50 | 8 | 10 | 46.5 | 7 | 12 | M14 × 1.5 | 21.5 | 42.5 | M32 × 2 | 1/4 | 29.8 | 16 | 88 | 138 |
*The dimensions of air cylinders with a rod boot are the same as the standard, double acting/single rod boss-cut type. Refer to p. 180 of the manufacturer's catalog.
Diagram: CM2□P Series Centralized Piping Type, Double Acting, Single Rod
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Clear anodizing |
2 | Head cover | Aluminum alloy | Clear anodizing |
3 | Cylinder Tube | Stainless steel | - |
4 | Piston | Aluminum alloy | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plating |
6 | Bushing | Resin/Copper alloy (Multiple layers) | - |
7 | Seal retainer | Stainless steel | - |
8 | Retaining Ring | Carbon steel | Phosphate conversion coating |
9 | Pipe | Aluminum alloy | Clear anodizing |
10 | Stud | Brass | Electroless nickel plating |
11 | Bumper A | Urethane | - |
12 | Damper B | Urethane | - |
13 | Retaining Ring | Stainless steel | - |
14 | Piston packing | NBR | - |
15 | Piston gasket | NBR | - |
16 | Gasket | Resin | - |
17 | Pipe Gasket | Urethane rubber | - |
18 | Spacer gasket | Resin | Except ø25 (25‑mm diameter) |
19 | Wear ring | Resin | - |
20 | Mounting Nut | Carbon steel | Nickel plated |
21 | Rod end nut | Carbon steel | Zinc chromate |
22 | Rod seal* | NBR | - |
*Since the seal does not include a grease pack, order it separately.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Specification of cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,108.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,521.27 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 15 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,817.60 | SMC CDM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 15 | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,108.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,108.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,340.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,155.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 40 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,155.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,863.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,356.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Rubber cushion | Built-in magnet | Rc | M9BW | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,909.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | Nylon tarpaulin | None | Centralized piping type | ||
฿ 3,234.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 50 | Rubber cushion | Built-in magnet | Rc | M9BW | 3 | 2 | Basic type | Nylon tarpaulin | None | Centralized piping type | ||
฿ 1,201.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 57 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,201.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 60 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,201.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 75 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,433.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 75 | Rubber cushion | Built-in magnet | Rc | C73C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,002.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 75 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | Nylon tarpaulin | None | Centralized piping type | ||
฿ 1,247.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,955.05 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | Rc | B54 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,232.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | Rc | H7BA | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,293.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 120 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,525.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 120 | Rubber cushion | Built-in magnet | Rc | C73C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,293.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 125 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,803.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 125 | Rubber cushion | Built-in magnet | Rc | H7C | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,926.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 125 | Rubber cushion | Built-in magnet | Rc | H7C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,340.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,048.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,171.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | A93 | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,417.60 | SMC CDM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | B64 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,572.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,540.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | M9BW | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,664.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 150 | Rubber cushion | Built-in magnet | Rc | M9BW | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,163.27 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 165 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,386.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 175 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,432.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 200 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 3,464.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 200 | Rubber cushion | Built-in magnet | Rc | H7BA | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,588.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 200 | Rubber cushion | Built-in magnet | Rc | H7BA | 5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,328.75 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 210 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,187.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 210 | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,372.86 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 220 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,187.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 220 | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,524.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,756.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | C73C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,756.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 2,648.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | Nylon tarpaulin | None | Centralized piping type | ||
฿ 3,880.80 | SMC CDM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | Nylon tarpaulin | None | Centralized piping type | ||
฿ 3,030.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | Heat-resistant tarpaulin | None | Centralized piping type | ||
฿ 4,262.40 | SMC CDM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 250 | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic type | Heat-resistant tarpaulin | None | Centralized piping type | ||
฿ 1,571.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 265 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,616.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 300 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,818.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 300 | Rubber cushion | Built-in magnet | Rc | M9BW | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,252.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 300 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | Heat-resistant tarpaulin | None | Centralized piping type | ||
฿ 3,896.03 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 330 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 6,394.25 | SMC CDM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 330 | Rubber cushion | Built-in magnet | Rc | M9B | 0.5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 4,003.56 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 370 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 4,172.62 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 380 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,935.86 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 380 | Rubber cushion | Built-in magnet | Rc | A93 | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,801.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 400 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,848.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 420 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 4,587.20 | SMC CDM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 440 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 4,444.30 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 460 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,940.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 470 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,986.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 480 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 3,249.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 480 | Rubber cushion | Built-in magnet | Rc | M9P | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 1,986.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 490 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,986.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 500 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 7,232.89 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 520 | Rubber cushion | Built-in magnet | Rc | C73C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 4,739.26 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 540 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 3,311.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 550 | Rubber cushion | Built-in magnet | Rc | C73C | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 4,845.00 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 570 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,171.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 580 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 4,950.49 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 595 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,067.94 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 615 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,055.39 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 620 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 3,049.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 620 | Rubber cushion | Built-in magnet | Rc | A93 | 3 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 5,264.10 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 660 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,280.84 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 670 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,383.23 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 680 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,590.27 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 730 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,449.07 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 740 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 5,588.30 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 760 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,540.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 800 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,108.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Built-in magnet | NPT | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,845.18 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | NPT | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,695.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 100 | Rubber cushion | Built-in magnet | NPT | M9PW | 5 | 2 | Basic type | None | None | Centralized piping type | ||
฿ 3,934.81 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 375 | Rubber cushion | Built-in magnet | NPT | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 1,232.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 10 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,790.23 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 25 | 15 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type | ||
฿ 2,858.53 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 25 | 20 | Rubber cushion | Built-in magnet | Rc | None | - | - | Basic type | None | None | Centralized piping type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
How can we improve?
How can we improve?