1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pressure Gauge For Clean Series (10-Series) G49 Series

Pressure Gauge For Clean Series (10-Series) G49 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 906.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images may be representative images. Refer to the manufacturer's catalog for details

Product Description

[Features]
• Accuracy full scale: ±3%
• Dial size (mm): 40
• Material:
• Pressure Range (MPa): 0 to 0.2, 0 to 0.4, 0 to 0.7 and 0 to 1.0
• Thread size: R1/8 and R1/4
Case - Zinc die-casted (Chromate plated)
Cover - Glass
It can be used to measure the pressure of air in piping systems. It has a wide range of pressure readings.
Pressure Gauge For Clean Series (10-Series) G49 Series
This type of pressure gauge is commonly used in cleanroom applications.

Pressure Gauge For Clean Series (10-Series) G49 Specifications

 

(Unit: mm)

 

Pressure Gauge For Clean Series (10-Series) G49 external appearance

Pressure Gauge For Clean Series (10-Series) G49 external appearance

Pressure Gauge For Clean Series (10-Series) G49 dimensional drawing

Pressure Gauge For Clean Series (10-Series) G49 dimensional drawing

*The dimensions within ( ) are for port size R1/4.

Standard Specifications (*Installation of a filter on the breathing hole [filtration 3 μm] enables a unit to curb particle generation from the pressure gauge)

  • Port size (*1): R1⁄8, R1⁄4
  • Fluid (*2): air
  • Indication precision (*3): ±3% F.S. (full span)
  • Weight: 0.095 kg
  1. *1 When mounting the pressure gauge, take care not to over-tighten. Excessive tightening will cause damage. Use pipe tape for sealing.
  2. *2Take care to avoid freezing. This may result in a malfunction.
  3. *3The guaranteed temperature range is 23°C±5°C.

Model

ModelPressure range*1Indication unitPort sizeNote
MPa
G49-2-020 to 0.2MPaR 1/4-
G49-7-020 to 0.7
G49-10-020 to 1.0

*1: Do not apply pressure more than the maximum display pressure. This may result in a malfunction.

Precautions

Selection

  1. *1Do not apply high load voltage (current) or surge current. This can cause the switch to malfunction.
  2. *2Make sure that no direct impact or vibrations are applied to the body.
  3. *3If operating under pressure pulsations or in high-frequency operations, please contact the manufacturer's support center.

Mounting

  1. *1 During transport and installation, protect the product from impacts, for example from accidental dropping. This can affect the product's precision.
  2. *2Install the product perpendicular to the ground, with the zero point on the reading of the pressure gauge facing down.
  3. *3Do not install it in an area that is exposed to high temperature or humidity. This may result in a malfunction.
  4. *4To screw in the pressure gauge, make sure to turn the gauge by placing a wrench over the square wrench flats. If the pressure gauge is screwed in by holding it on some other area, air leakage or damage may result.

Other

  • *Be sure to read the selection and installation precautions before use.
  • *See the manufacturer's catalog for information other than the above.
Part Number
G49-2-01
G49-2-02
G49-2-02-X3
G49-4-01
G49-4-02
G49-4-02-X3
G49-7-01
G49-7-02
G49-7-02-X3
G49-10-01
G49-10-02
G49-10-02-X3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Maximum Indicated Pressure
(Mpa)
Outer Diameter
(φ)
Maximum Indicated Pressure Connection screw Special Configurations

฿ 906.10

PRESSURE GAUGE 1 Piece(s) 55 Day(s) ---0.2 MPaR 1⁄8-

฿ 906.10

SMC FRL UNIT 1 Piece(s) 55 Day(s) ---0.2 MPaR1/4-

฿ 3,506.25

SMC PRESSURE GAGE 1 Piece(s) 55 Day(s) ---0.2 MPaR1/4Wetted parts stainless steel

฿ 906.10

PRESSURE GAUGE 1 Piece(s) 55 Day(s) Stainless Steel / Clean Pressure Gauge0.4440.4 MPaR 1⁄8-

฿ 906.10

SMC PRESSURE GAGE 1 Piece(s) 55 Day(s) Stainless Steel / Clean Pressure Gauge0.4440.4 MPaR1/4-

฿ 2,319.65

SMC PRESSURE GAGE 1 Piece(s) 3 Day(s) Stainless Steel / Clean Pressure Gauge0.4440.4 MPaR1/4Wetted parts stainless steel

฿ 906.10

PRESSURE GAUGE 1 Piece(s) 55 Day(s) ---0.7 MPaR 1⁄8-

฿ 906.10

SMC FRL UNIT 1 Piece(s) 55 Day(s) ---0.7 MPaR1/4-

฿ 2,319.65

SMC PRESSURE GAGE 1 Piece(s) 55 Day(s) ---0.7 MPaR1/4Wetted parts stainless steel

฿ 906.10

SMC FRL UNIT 1 Piece(s) 55 Day(s) Stainless Steel / Clean Pressure Gauge1441.0 MPaR 1⁄8-

฿ 906.10

PRESSURE GAUGE 1 Piece(s) 3 Day(s) Stainless Steel / Clean Pressure Gauge1441.0 MPaR1/4-

฿ 2,319.65

SMC PRESSURE GAGE 1 Piece(s) 3 Day(s) Stainless Steel / Clean Pressure Gauge1441.0 MPaR1/4Wetted parts stainless steel

Loading...

  1. 1

Basic Information

Shape Back side thread