(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air pressure solenoid valve that allows vacuum suction with a single valve.
[Features]
· Control vacuum suction/release with one valve.
· Adjustable release air flow rate.
· Prevents workpieces from blowing away.
· Pilot specification: External pilot.
· Rated voltage: 24 V DC, 12 V DC.
Vacuum Release Valve w/Restrictor SY3000, SY5000 external appearance
*This product is the valve. The manifold is not included.
JIS Symbol
Valve Construction | 3-position 3-port valve with restrictor | |
---|---|---|
Sealing Method | Rubber Seal | |
Usable Fluids | Air | |
Switching Method | Normally closed | |
Operating Pressure Range MPa | Release pressure port 1 (P) | 0 to 0.6 |
Vacuum pressure port 3 (EB), 3/5 (E) | -100 kPa to 0.7*1 | |
Pilot X port | Release pressure +0.1 or more (Min.: 0.25) to 0.7 | |
Restrictor operating method | Manual operation |
*1: Can be used with positive pressure to suit the application.
*2: See the manufacturer's catalog for other specifications.
*3: Quick response type not available.
Valve Model Numbers | Without light or surge voltage suppressor | With light and surge voltage suppressor | |
---|---|---|---|
S, Z Types | R, U Types | ||
SY3A□R | 18 | 26 | 18 |
SY5A□R | 27 | 32 | 27 |
*At P = 0.1 MPa, X = 0.5 MPa
(Unit: mm)
Side ported type SY3A0R dimensional drawing 1
(Unit: mm)
Side ported type SY3A0R dimensional drawing 2
(Unit: mm)
Side ported type, bottom ported type SY5A0R dimensional drawing 1
(Unit: mm)
Side ported type, bottom ported type SY5A0R dimensional drawing 2
(Unit: mm)
Top ported type SY5A3R dimensional drawing 1
(Unit: mm)
Top ported type SY5A3R dimensional drawing 2
Example 1: When the 2-position double solenoid valve is combined with the standalone EXH spacer
Example 2: When the 2-position double solenoid valve is combined with the standalone EXH block and blocking disk
*Mixing of standard valve types is possible for both internal and external pilot types. However, if there is risk of a pressure drop when the 1 (P) port vacuum is released, make sure to use an external pilot type.
Part Number |
---|
SY3A0R-5Z1 |
SY3A0R-5ZD1-B |
SY3A0R-5ZE1 |
SY3A0RT-5ZF1 |
SY5A0R-5UD1 |
SY5A0RT-5ZF1 |
SY5A3R-5Z1-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe Port Type | Applicable Cylinder Dia. (Ø) | Plumbing | Connecting Tube Diameter | Coil specifications | Manual | Common specifications | Mounting screw type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,060.27 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | - | 80 or Less | Sub-Base Plumbing | - | Standard | Non-locking, push type | Positive common | Small cross pan head screw | ||
฿ 6,095.11 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | - | 80 or Less | Sub-Base Plumbing | - | Standard | Push-turn locking screwdriver-operated type | Positive common | Hex socket head bolt | ||
฿ 6,128.88 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | - | 80 or Less | Sub-Base Plumbing | - | Standard | Push-turn locking hand-operated type | Positive common | Small cross pan head screw | ||
฿ 6,465.38 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | - | 80 or Less | Sub-Base Plumbing | - | With energy-saving circuit (long time continuous energizing type) | Sliding type locking system | Positive common | Small cross pan head screw | ||
฿ 6,733.27 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | - | 125 or less | Sub-Base Plumbing | - | Standard | Push-turn locking screwdriver-operated type | Non-polarized | Small cross pan head screw | ||
฿ 7,002.90 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 17 Day(s) | - | 125 or less | Sub-Base Plumbing | - | With energy-saving circuit (long time continuous energizing type) | Sliding type locking system | Positive common | Small cross pan head screw | ||
฿ 6,738.46 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 22 Day(s) | One-Touch Plumbing | 125 or less | Direct Plumbing | Ø6 | Standard | Non-locking, push type | Positive common | Small cross pan head screw |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard | Number of Solenoids | Single |
Switching Type | 3 positions 3 ports | Status at Power Off | Self-Recovery (Pressure Differential Return) | Voltage | DC24V |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pressure Rating(MPa) | -0.1 to 0.7 |
Pilot Air Supply | External | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?