(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact solenoid valve with a width of 18 mm.
[Features]
・ Suitable for driving cylinders up to ø50 (diameter: 50 mm)
· Low power consumption: 1.8 W DC
・ Non-plug-in type
・ Base mounted
VZ5000 Series external appearance
Usable Fluids | Air | |
---|---|---|
Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.15 to 0.7 | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50°C (No freezing. See 44 above.) | |
*1: Response time (ms) (at 0.5 MPa) | 2 Position Single, Double | 20 or less |
3 Position | 50 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 10 |
3 Position | 3 | |
Effective area | See table below. | |
*2:Manual operation | Non-locking push type, screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*3:Impact resistance / Vibration resistance (m/s2) | 300/50 | |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
2-position single
2-position double
3-Position Closed Center, Exhaust Center, Pressure Center
*Drawing shows closed center type
Number | Part name | Material | Note |
---|---|---|---|
(1) | Body | Die-cast aluminum | Platinum silver |
(2) | Piston Plate | Resin | Black |
(3) | Spool Valve | Aluminum/H-NBR | - |
(4) | Piston | Resin | - |
(5) | End Cover | Die-cast aluminum | Black painted |
(6) | Spool Spring | SUS | - |
Number | Part name | Material | Part number | Note |
---|---|---|---|---|
(7) | Sub-plate | Die-cast aluminum | DXT199-7-1*P | Rc1/8 |
DXT199-7-2*P | Rc1/4 | |||
(8) | Solenoid assembly | Epoxy, SUS | DXT170-C-□□□ | - |
(9) | O-ring | NBR | KA00481 | Same as VZ1000 Series Same as VZ3000 Series |
*Thread type: No mark / Rc, F / G, N / NPT, T / NPTF
(Unit: mm)
L plug connector (L): VZ5140-□ L □□-(01, 02) dimensional drawing
(Unit: mm)
Grommet (G) (H): VZ5140-□(G, H)□□-(01, 02) dimensional drawings
M plug connector (M): VZ5140-□M□□-(01, 02) dimensional drawing
*Numbers inside boxes indicate with models indicator light / surge voltage suppressor.
DIN terminal (D): VZ5140-□D□□-(01, 02) dimensional drawing
(Unit: mm)
L plug connector (L): VZ5240-□L□□-(01, 02) dimensional drawing
(Unit: mm)
Grommet (G) (H): VZ5240-□(G, H)□□-(01, 02) dimensional drawings
Part Number |
---|
VZ5140-5D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,451.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | - | - | - | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type |
Loading...
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Specifications | Standard / Lubrication Free / Low Current |
---|---|---|---|---|---|
Applicable Cylinder Dia.(Ø) | 50 or Less | Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VZ5140-5D in the 5-Port Solenoid Valve, Base Mounted, VZ5000 Series series.
Part Number |
---|
VZ5140-1DB |
VZ5140-1DB-01 |
VZ5140-1DB-02 |
VZ5140-5D-01 |
VZ5140-5D-01N |
VZ5140-5D-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,451.40 | 1 Piece(s) | 55 Day(s) | Unit for Manifold Mounting | Manifold Base | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | ||
฿ 2,688.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | 0.57 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | ||
฿ 2,688.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 0.61 | 0.15 to 0.7 | DIN terminal with connector | Locking type B (slotted) | None | None | Individual pilot valve exhaust type | ||
฿ 2,688.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/8 | 0.57 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | ||
฿ 2,688.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | NPT | 1/8 | 0.57 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type | ||
฿ 2,688.55 | 1 Piece(s) | 55 Day(s) | Single Use | Direct | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | DC24V | [Rc (R)] Rc | 1/4 | 0.61 | 0.15 to 0.7 | DIN terminal with connector | Non-locking, push type | None | None | Individual pilot valve exhaust type |
How can we improve?
How can we improve?