(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard type double acting single rod CJ2 series air cylinder.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter).
Symbol Rubber bumper, air cushion
Cylinder model: CDJ2D16-60Z-NW-M9BW-B
Tube Internal Diameter (mm) | 6 | 10 | 16 | |
---|---|---|---|---|
Operating method | Double acting, single rod | |||
Applicable fluids | Air | |||
Proof pressure | 1 MPa | |||
Maximum operating pressure | 0.7 MPa | |||
Minimum operating pressure | Rubber cushion | 0.12 MPa | 0.06 MPa | |
Air cushion | - | 0.1 MPa | ||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||
Cushioning | Rubber cushion | Rubber bumper, air cushion | ||
Lubrication | Not required (non-lube) | |||
Operating piston speed | Rubber cushion | 50 to 750 mm/s | ||
Air cushion | - | 50 to 1,000 mm/s | ||
Allowable Kinetic Energy | Rubber cushion | 0.012 J | 0.035 J | 0.090 J |
Air cushion (Effective cushion length) | - | 0.07 J (9.4 mm) | 0.18 J (9.4 mm) | |
Stroke length tolerance | 0 to +1.0 |
(Unit: mm)
Tube I.D. | Standard stroke | Maximum manufacturable stroke |
---|---|---|
6 | 15, 30, 45, 60 | 200 |
10 | 15, 30, 45, 60, 75, 100, 125, 150 | 400 |
16 | 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 | 400 |
Part Number |
---|
CDJ2B10-75Z-B |
CDJ2B16-15Z-B |
CDJ2B16-30Z-B |
CDJ2B16-60Z-B |
CDJ2B16-75Z-B |
CDJ2B16-175Z-B |
CDJ2D16-30Z-B |
CJ2B16-30Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Type of Auto Switch Mounting | Type of Mount Support |
---|---|---|---|---|---|---|---|---|---|---|
฿ 744.00 | AIR CYLINDER | 1 Piece(s) | Same day | 10 | 75 | Built-in magnet | Band mounting | Basic type | ||
฿ 781.60 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 15 | Built-in magnet | Band mounting | Basic type | ||
฿ 781.60 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 30 | Built-in magnet | Band mounting | Basic type | ||
฿ 818.40 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 60 | Built-in magnet | Band mounting | Basic type | ||
฿ 856.00 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 75 | Built-in magnet | Band mounting | Basic type | ||
฿ 1,116.00 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 175 | Built-in magnet | Band mounting | Basic type | ||
฿ 781.60 | AIR CYLINDER | 1 Piece(s) | Same day | 16 | 30 | Built-in magnet | Band mounting | U-Shaped Clevis Type | ||
฿ 669.60 | AIR CYLINDER | 1 Piece(s) | 13 Day(s) | 16 | 30 | Without built-in magnet | - | Basic type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(°C) | -10::70 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.06::0.7 |
Cushion | Rubber cushion | Head Cover Port Position | 90° to axis | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket |
How can we improve?
How can we improve?