(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hex nut for the RBQ Series.
[Features]
· Hex nut only.
· Material: special steel material.
· Treatment: zinc trivalent chromate.
[Applications]
· For use with Short Type Shock Absorber RBQ Series.
Short Type Shock Absorber RBQ Series Hex Nut dimensional drawing
Part Number | MM | h | B | C |
---|---|---|---|---|
RBQ16J | M16 × 1.5 | 6 | 22 | 25.4 |
RBQ25J | M25 × 1.5 | 6 | 32 | 37 |
RBQ30J | M30 × 1.5 | 6 | 41 | 47.3 |
RBQ32J | M32 × 1.5 | 6 | 41 | 47.3 |
(Units: mm)
Part Number |
---|
RBQ30J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread nominal |
---|---|---|---|---|---|---|
฿ 135.15 | SMC SHOCK ABSORBER | 1 Piece(s) | 55 Day(s) | M30 |
Loading...
Main Body, Related Components | Related Components |
---|
Please check the type/dimensions/specifications of the part RBQ30J in the Short Type Shock Absorber RBQ Series Hex Nut series.
Part Number |
---|
RBQ16J |
RBQ25J |
RBQ32J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread nominal |
---|---|---|---|---|---|
฿ 102.00 | 1 Piece(s) | 55 Day(s) | M16 | ||
฿ 76.50 | 1 Piece(s) | 3 Day(s) | M25 | ||
฿ 228.57 | 1 Piece(s) | 45 Day(s) | M32 |
How can we improve?
How can we improve?