(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring.
[Features]
· A cylinder with air cushion that retains the benefits of the compact design.
How to order: image
Type | Auto Switch Unit Part Number | Special Functions | Lead wire entry | Indi- cator light | Wiring (Output) | Load voltage | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | DC | AC | ||||||||
ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ||||||||
Solid State Auto Switch | M9NV | M9N | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | ||
M9PV | M9P | 3-wire (PNP) | |||||||||
M9BV | M9B | 2-wire | 12V | ||||||||
- | J79C | - | Connector | ||||||||
M9NWV | M9NW | Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||||
M9NWV | M9NW | 3-wire (NPN) | |||||||||
M9BWV | M9BW | 2-wire | 12V | ||||||||
*1M9NAV | *1M9NA | Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||||
*1M9PAV | *1M9PA | 3-wire (PNP) | |||||||||
*1M9BAV | *1M9BA | 2-wire | 12V | ||||||||
- | - | F79F | With diagnostic output (2-color indicator) | 4-wire | 5 V, 12 V | ||||||
- | P3DWA** | Magnetic field resistant (2-color indication) | 2-wire (non-polar) | - | |||||||
Reed type auto switch | A96V | A96 | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5V | - | ||
- | A72 | - | F72H | 2-wire | - | 200V | |||||
*2A93V | A93 | 24 V | 12V | 100V | |||||||
A90V | A90 | No | 5 V, 12 V | 100 V or less | |||||||
- | A73V | - | Connector | Yes | 12V | - | |||||
- | A80C | - | No | 5 V, 12 V | 24 V or less | ||||||
- | A79W | - | Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | ||||||
ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | ø20 (20‑mm diameter), ø25 (25‑mm diameter) | ø32 to 100 (32 to 100-mm diameter) | |||||||||
Solid State Auto Switch | M9NV | M9N | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC | ||
M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||||
M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | ||||
- | J79C | - | ● | - | ● | ● | ● | - | ||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | |||||
M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | ||||
*1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||||
*1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||||
*1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | ||||
- | - | F79F | ● | - | ● | ○ | - | ○ | IC circuit | |||
- | P3DWA** | ● | - | ● | ● | - | ○ | - | ||||
Reed type auto switch | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - | ||
- | A72 | - | F72H | ● | - | ● | - | - | - | - | Relay, PLC | |
*2A93V | A93 | ● | ● | ● | ● | - | - | |||||
A90V | A90 | ● | - | ● | - | - | - | IC circuit | ||||
- | A73V | - | ● | - | ● | ● | ● | - | - | |||
- | A80C | - | ● | - | ● | ● | ● | - | IC circuit | |||
- | A79W | - | ● | - | ● | - | - | - | - |
Symbols | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XC4 | With powerful scraper |
-XC35 | With coil scraper, ø32 to 100 (32‑mm to 100‑mm diameter) only |
Tube Inner Diameter (mm) | Standard Stroke (mm) |
---|---|
20, 25 | 15, 20, 25, 30, 40, 50 |
32, 40 | 20, 25, 30, 40, 50, 75, 100 |
50, 63 | 30, 40, 50, 75, 100 |
80, 100 | 40, 50, 75, 100 |
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Lubrication | Not required (non-lubricated) | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.05 MPa | |||||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (no freezing) | |||||||
With auto switch: -10°C to 60°C (no freezing) | ||||||||
Rod-end thread | Female thread | |||||||
Stroke Length Tolerance | +1.0 0 | |||||||
Mounting | Through hole | |||||||
Operating piston speed | 50 to 500 mm/s |
ø20 to 40 (20 to 40-mm diameter)
ø50 to ø100 (50 to 100-mm diameter)
M: rod end male thread type
Part A details
Number | Name | Material | Notes |
---|---|---|---|
1 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
2 | Piston | Aluminum alloy | - |
3 | Piston rod | Stainless steel | ø20 (20‑mm diameter), ø25 (25‑mm diameter) |
Carbon steel | ø32 to 100 (32‑mm to 100‑mm): hard chrome plated | ||
4 | Collar | Aluminum alloy | ø20 to 40 (20‑mm to 40‑mm diameter): anodized |
Diecast aluminum alloy | ø50 to 100 (50‑mm to 100‑mm diameter): chromated, coated | ||
5 | Retaining Ring | Carbon tool steel | Phosphate coating |
6 | Bushing | Resin/Copper alloy (Multiple layers) | ø50 to 100 (50 to 100-mm diameter) |
7 | Wear ring | Resin | ø63 to 100 (63 to 100-mm diameter) |
8 | Rod end nut | Carbon steel | Zinc chromate |
9 | Magnet | - | - |
10 | Steel ball | High carbon chrome bearing steel | - |
11 | Check seal retainer | Brass | Electroless nickel plating |
12 | Cushion Needle | Stainless steel | - |
13 | Check seal | NBR | - |
14 | Check gasket | NBR | - |
15 | Needle Gasket | NBR | - |
16 | Piston packing | NBR | - |
17 | Rod packing | NBR | - |
18 | Tube gasket | NBR | - |
Tube inner diameter (mm) | Order Number | Content |
---|---|---|
20 | RQB20-PS | Set of above numbers (16), (17), (18) |
25 | RQB25-PS | |
32 | RQB32-PS | |
40 | RQB40-PS | |
50 | RQB50-PS | |
63 | RQB63-PS | |
80 | RQB80-PS | |
100 | RQB100-PS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,115.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | Without switch | - | - | Female rod end | None | ||
฿ 2,968.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 0.5 | 2 | Female rod end | None | ||
฿ 3,104.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73H | 3 | 2 | Female rod end | None | ||
฿ 2,677.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73H | 5 | 1 | Female rod end | None | ||
฿ 3,104.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 3 | 2 | Female rod end | None | ||
฿ 2,541.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 0.5 | 1 | Female rod end | None | ||
฿ 2,796.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 0.5 | 2 | Female rod end | None | ||
฿ 2,933.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 3 | 2 | Female rod end | None | ||
฿ 2,933.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 2 | Female rod end | None | ||
฿ 5,249.30 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93V | 3 | 1 | Female rod end | None | ||
฿ 2,524.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 1 | Female rod end | None | ||
฿ 2,609.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A96V | 3 | 1 | Female rod end | None | ||
฿ 3,684.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | J79C | 0.5 | 2 | Female rod end | None | ||
฿ 3,240.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | Female rod end | None | ||
฿ 3,820.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BA | 3 | 2 | Female rod end | None | ||
฿ 7,949.61 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BAV | 3 | 2 | Female rod end | None | ||
฿ 3,376.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 3 | 2 | Female rod end | None | ||
฿ 6,813.24 | SMC RDQA TYPE | 1 Piece(s) | 45 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 1 | 2 | Female rod end | None | ||
฿ 3,411.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BV | 0.5 | 2 | Female rod end | None | ||
฿ 3,548.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 2 | Female rod end | None | ||
฿ 3,343.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BW | 0.5 | 2 | Female rod end | None | ||
฿ 3,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BW | 3 | 2 | Female rod end | None | ||
฿ 3,616.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BWV | 3 | 2 | Female rod end | None | ||
฿ 3,752.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BWV | 5 | 2 | Female rod end | None | ||
฿ 3,274.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 0.5 | 2 | Female rod end | None | ||
฿ 3,411.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 2 | Female rod end | None | ||
฿ 11,982.37 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 6 | Female rod end | None | ||
฿ 2,763.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 1 | Female rod end | None | ||
฿ 3,411.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NV | 0.5 | 2 | Female rod end | None | ||
฿ 3,548.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NV | 3 | 2 | Female rod end | None | ||
฿ 3,548.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 5 | 2 | Female rod end | None | ||
฿ 7,845.60 | SMC RDQA TYPE | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 5 | 8 | Female rod end | None | ||
฿ 2,831.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 5 | 1 | Female rod end | None | ||
฿ 2,183.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | Without switch | - | - | Male rod end | None | ||
฿ 3,036.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 0.5 | 2 | Male rod end | None | ||
฿ 3,172.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 3 | 2 | Male rod end | None | ||
฿ 3,308.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A73 | 5 | 2 | Male rod end | None | ||
฿ 2,728.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A90 | 3 | 2 | Male rod end | None | ||
฿ 2,865.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 0.5 | 2 | Male rod end | None | ||
฿ 3,001.60 | SMC RDQA TYPE | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 3 | 2 | Male rod end | None | ||
฿ 2,592.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 3 | 1 | Male rod end | None | ||
฿ 2,524.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93 | 0.5 | 1 | Male rod end | None | ||
฿ 3,001.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 2 | Male rod end | None | ||
฿ 2,592.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 1 | Male rod end | None | ||
฿ 3,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | F7BV | 0.5 | 2 | Male rod end | None | ||
฿ 3,513.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | F7NV | 0.5 | 2 | Male rod end | None | ||
฿ 3,649.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | F7NV | 3 | 2 | Male rod end | None | ||
฿ 3,513.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | F79 | 0.5 | 2 | Male rod end | None | ||
฿ 3,308.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | Male rod end | None | ||
฿ 7,542.39 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BA | 0.5 | 2 | Male rod end | None | ||
฿ 2,968.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BA | 0.5 | 1 | Male rod end | None | ||
฿ 3,445.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 3 | 2 | Male rod end | None | ||
฿ 3,376.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9B | 1 | 2 | Male rod end | None | ||
฿ 3,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BV | 0.5 | 2 | Male rod end | None | ||
฿ 6,869.39 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BW | 0.5 | 2 | Male rod end | None | ||
฿ 3,548.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BW | 3 | 2 | Male rod end | None | ||
฿ 3,548.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9BWV | 0.5 | 2 | Male rod end | None | ||
฿ 3,343.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 0.5 | 2 | Male rod end | None | ||
฿ 3,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 2 | Male rod end | None | ||
฿ 6,072.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 6 | Male rod end | None | ||
฿ 2,831.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 1 | Male rod end | None | ||
฿ 3,479.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NV | 0.5 | 2 | Male rod end | None | ||
฿ 3,616.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NV | 3 | 2 | Male rod end | None | ||
฿ 2,899.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NV | 3 | 1 | Male rod end | None | ||
฿ 3,411.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NW | 0.5 | 2 | Male rod end | None | ||
฿ 7,277.35 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9NWV | 1 | 2 | Male rod end | None | ||
฿ 3,343.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 20 | Built-in magnet | Both ends tapped | Rc | M9P | 0.5 | 2 | Male rod end | None | ||
฿ 3,513.60 | SMC RDQA TYPE | 1 Piece(s) | 55 Day(s) | 32 | 23 | Built-in magnet | Both ends tapped | Rc | M9BW | 3 | 2 | Female rod end | None | ||
฿ 2,217.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 23 | Built-in magnet | Both ends tapped | Rc | Without switch | - | - | Male rod end | None | ||
฿ 2,148.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | Without switch | - | - | Female rod end | None | ||
฿ 3,001.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A73 | 0.5 | 2 | Female rod end | None | ||
฿ 3,138.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A73 | 3 | 2 | Female rod end | None | ||
฿ 2,831.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A93 | 0.5 | 2 | Female rod end | None | ||
฿ 2,968.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A93 | 3 | 2 | Female rod end | None | ||
฿ 2,968.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 2 | Female rod end | None | ||
฿ 3,104.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A93V | 3 | 2 | Female rod end | None | ||
฿ 2,558.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | A93V | 0.5 | 1 | Female rod end | None | ||
฿ 3,274.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 2 | Female rod end | None | ||
฿ 3,411.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9B | 3 | 2 | Female rod end | None | ||
฿ 2,780.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9B | 3 | 1 | Female rod end | None | ||
฿ 2,712.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9B | 0.5 | 1 | Female rod end | None | ||
฿ 3,445.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9BV | 0.5 | 2 | Female rod end | None | ||
฿ 3,581.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9BV | 3 | 2 | Female rod end | None | ||
฿ 3,376.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9BW | 0.5 | 2 | Female rod end | None | ||
฿ 3,513.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9BW | 3 | 2 | Female rod end | None | ||
฿ 3,513.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9BWV | 0.5 | 2 | Female rod end | None | ||
฿ 7,134.50 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9B | 5 | 2 | Female rod end | None | ||
฿ 3,308.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9N | 0.5 | 2 | Female rod end | None | ||
฿ 3,445.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 2 | Female rod end | None | ||
฿ 2,796.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 25 | Built-in magnet | Both ends tapped | Rc | M9N | 3 | 1 | Female rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Operating Pressure(MPa) | 0.05 to 1.0 |
How can we improve?
How can we improve?