(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).
IR1000-A: product images
IR2000-A: product images
IR3000-A: product images
Model | Basic type (handle) | ||
---|---|---|---|
IR10□0-A | IR20□0-A | IR30□0-A | |
Applicable fluids | Air | ||
Proof pressure | 1.5 MPa | ||
Maximum supply pressure | 1.0 MPa | ||
Minimum supply pressure Note 1) | Set pressure +0.05 MPa | Set pressure +0.1 MPa | |
Set pressure range | IR1000-A: 0.005 to 0.2 MPa | IR2000-A: 0.005 to 0.2 MPa | IR3000-A: 0.01 to 0.2 MPa |
IR1010-A: 0.01 to 0.4 MPa | IR2010-A: 0.01 to 0.4 MPa | IR3010-A: 0.01 to 0.4 MPa | |
IR1020-A: 0.01 to 0.8 MPa | IR2020-A: 0.01 to 0.8 MPa | IR3020-A: 0.01 to 0.8 MPa | |
Sensitivity | Within 0.2% of full span | ||
Repeatability Note 2) | Within ±0.5% of full span | ||
Air consumption amount Note 3) | 1 L/min (ANR) or less | ||
Connection port size | 1/8 | 1/4 | 1/4, 3/8, 1/2 |
Pressure gauge connection port size | 1/8, (2 places) | ||
Ambient temperature and working fluid temperature Note 4) | −5 to 60°C (no freezing) | ||
Weight (kg) Note 5) | 0.13 | 0.23 | 0.47 |
Name | IR10□0-A | IR20□0-A | IR30□0-A | |
---|---|---|---|---|
Bracket assembly Note 1) | IR10P-501AS | IR20P-501AS | IR30P-501AS | |
Hex panel nut | IR10P-600S | IR20P-600S | IR20P-600S | |
Round-type pressure gauge Note 2) | 0.2‑MPa setting | G33-2-□01 | G43-2-□01 | G43-2-□01 |
0.4‑MPa setting | G33-4-□01 | G43-4-□01 | G43-4-□01 | |
0.8‑MPa setting | G33-10-□01 | G43-10-□01 | G43-10-□01 | |
With digital pressure switch Note 3) | NPN 1 output | ISE30A-□01-N-ML | ||
PNP 1 output | ISE30A-□01-P-ML | |||
NPN1 output / voltage output | ISE30A-□01-C-ML | |||
NPN1 output / current output | ISE30A-□01-D-ML |
Names of compatible modular products and accessories | Compatible sizes | ||
---|---|---|---|
IR1000-A Series | IR2000-A Series | IR3000-A Series | |
Filters | AF20-A | AF30-A | AF40-A |
Spacer | Y200-A | Y300-A | Y400-A |
Spacer with bracket | Y200T-A | Y300T-A | Y400T-A |
Model number example
- | Code | Contents | (1) | |||||
---|---|---|---|---|---|---|---|---|
Body size | ||||||||
1 | 2 | 3 | ||||||
(2) | Set pressure range | 0 | 0.005 to 0.2 MPa | ● | ● | - | ||
0.01 to 0.2 MPa | - | - | ● | |||||
1 | 0.01 to 0.4 MPa | ● | ● | ● | ||||
2 | 0.01 to 0.8 MPa | ● | ● | ● | ||||
(3) | Exhaust direction | 0 | Bottom exhaust | ● | ● | ● | ||
1 | Front exhaust | - | - | ● | ||||
2 | Back exhaust | - | - | ● | ||||
(4) | Screw Type | No symbol | Rc | ● | ● | ● | ||
N | NPT | ● | ● | ● | ||||
F | G | ● | ● | ● | ||||
(5) | Piping connection port diameter | 01 | 1/8 | ● | - | - | ||
02 | 1/4 | - | ● | ● | ||||
03 | 3/8 | - | - | ● | ||||
04 | 1/2 | - | - | ● | ||||
(6) | Note 1) option | a | Mounting | No symbol | Without optional mounting parts | ● | ● | ● |
B Note 2) | With Bracket | ● | ● | ● | ||||
H | With hexagon panel nut (for panel mounting) | ● | ● | ● | ||||
b | Pressure gauge | No symbol | Without pressure gauge | ● | ● | ● | ||
G | Round-type pressure gauge | ● | ● | ● | ||||
With digital pressure switch | EA | NPN open collector 1 output | ● | ● | ● | |||
EB | PNP open collector 1 output | ● | ● | ● | ||||
EC | NPN open collector 1 output + Analog voltage output | ● | ● | ● | ||||
ED | NPN open collector 1 output + Analog current output | ● | ● | ● | ||||
(7) | Semi-standard | c | Flow direction | No symbol | Flow direction: left → right | ● | ● | ● |
R | Flow direction: right → left | ● | ● | ● | ||||
d | Handle direction | No symbol | Handle upward | ● | ● | ● | ||
V | Handle downward | ● | ● | ● | ||||
e | Pressure unit Note 3) | No symbol | Nameplate and pressure gauge units: MPa | ● | ● | ● | ||
Z | Nameplate and pressure gauge units: psi | ● | ● | ● | ||||
ZA | Digital pressure switch: with unit selection function | ● | ● | ● |
- | Screw Type | Unit used on product nameplate | Unit used on pressure gauge | Sold Note 6) | |
---|---|---|---|---|---|
G | EA, EB, EC, ED | ||||
No symbol | Rc | MPa | MPa | SI unit fixed | Sold in Japan and internationally |
NPT | |||||
G | |||||
Z Note 4) | Rc | - | - | - | Sold outside of Japan only |
NPT | psi | psi | With unit conversion function (initial value psi) | ||
G | - | - | - | ||
ZA Note 5) | Rc | MPa | MPa | With unit conversion function | Sold outside of Japan only |
NPT | |||||
G |
Basic type (Knob) / IR20□0-A: structural drawings
Basic type (Knob) / IR10□0-A: structural drawings
Basic type (Knob) / IR30□0-A: structural drawings
Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings
Number | Name | Materials | ||
---|---|---|---|---|
IR1000-A | IR2000-A | IR3000-A | ||
1 | Bonnet | Die-cast aluminum | ||
2 | Nozzle diaphragm assembly | Aluminum, weather-resistant NBR | ||
3 | Seal | HNBR | ||
4 | Seal | NBR | ||
5 | Diaphragm spacer | Polyacetal | ||
6 | Supply diaphragm | Weatherable NBR | - | |
7 | Exhaust diaphragm assembly | Steel, aluminum, weather-resistant NBR | Aluminum, weather-resistant NBR, HNBR | |
8 | Valve assembly | Stainless steel, aluminum, HNBR | Aluminum, HNBR | |
9 | Body | Die-cast aluminum |
(Unit: mm)
Basic type (handle) / IR10□0-01□-A: dimensional drawings
(Unit: mm)
With digital pressure switch / IR10□0-01□E□-A: dimensional drawing
Part Number |
---|
IR2000-N02H-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Regulator Type | Operating Environment | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Custom-made Specifications | Handle Direction / Position | Number of circuits | Pressure Switch | Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,767.41 | SMC REGULATOR | 1 Piece(s) | 17 Day(s) | Precision Control | Standard | [NPT] NPT | 1/4 | [(Right)] Left→Right | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 2 | With hexagon panel nut (for panel mounting) | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | - | Handle upward | - | - | Bottom exhaust | - |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Applicable Fluid | Air | Shape | Standard |
---|---|---|---|---|---|
Exhaust Mechanism | Relief | Adverse Current Function | No |
How can we improve?
How can we improve?