(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Specifications | Auto Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 790.40 ฿ 741.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 769.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 769.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 8 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 790.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 8 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 769.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 790.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 769.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 790.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 20 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 833.60 ฿ 781.50 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 30 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 8 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 20 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 20 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 854.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 30 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 812.00 ฿ 761.25 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 4 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 ฿ 781.50 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 4 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 8 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 8 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 10 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 10 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 10 | 10 | Standard | -10~70 | No | No | 0.2~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 812.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 15 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 812.00 ฿ 761.25 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 20 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 833.60 ฿ 781.50 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 20 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 854.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 30 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
฿ 876.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 30 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Without thread | None | Without magnet | ||
฿ 704.80 ฿ 660.75 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 4 | 4 | Standard | -10~70 | No | No | 0.35~0.7 | - | None | Basic (through-hole type) | Without thread | None | Without magnet | ||
฿ 704.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 4 | 4 | Standard | -10~70 | No | No | 0.35~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Without thread | None | Without magnet | ||
฿ 704.80 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 748.00 ฿ 701.25 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 748.00 ฿ 701.25 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 4 | 20 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 704.80 ฿ 660.75 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 6 | 4 | Standard | -10~70 | No | No | 0.3~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 704.80 ฿ 660.75 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 6 | 4 | Standard | -10~70 | No | No | 0.3~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 704.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 6 | 6 | Standard | -10~70 | No | No | 0.3~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 6 | 8 | Standard | -10~70 | No | No | 0.3~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 684.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 704.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 6 | 15 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 748.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 4 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 726.40 ฿ 681.00 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 6 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 8 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 10 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 8 | 10 | Standard | -10~70 | No | No | 0.3~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 8 | 20 | Standard | -10~70 | No | No | 0.15~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 ฿ 681.00 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 10 | 4 | Standard | -10~70 | No | No | 0.2~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.2~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 8 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 10 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 ฿ 681.00 | AIR CYLINDER | 1 Piece(s) | Same day | Single Acting (Extruded) | [Block Shape] Plate Cylinder | 10 | 10 | Standard | -10~70 | No | No | 0.2~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | Same day | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 15 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet | ||
฿ 748.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 15 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Without magnet | ||
฿ 726.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 20 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Without magnet |
Loading...
Rod Operation Method | Single Rods | Environment, Applications | Standard | Cushion | None |
---|
How can we improve?
How can we improve?