1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Captive Washers SWAS【1-100 Pieces Per Package】 (Part Number)

Captive Washers SWAS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 42.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

● Simply attach to commercially available screws to prevent the screws from falling out and becoming lost.
● The hooks of the washer securely hook onto the thread ridges, preventing the washer from coming off the screw after installation.

 
Part Number
SWAS-5-SC
SWAS-5-SC-VASALE
SWAS-6-SC
SWAS-6-SC-VASALE
SWAS-8-SCSALE
SWAS-8-SC-VASALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit

฿ 2,328.47

NBK HEXAGON NUT _ WASHER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 3.912.750.3Box/package

฿ 42.58

฿ 16.93

NBK HEXAGON NUT _ WASHER 1 Piece(s) Same day 3.912.750.3Low Quantity (can be purchased from one)

฿ 2,335.61

NBK HEXAGON NUT _ WASHER 1 Pack(s)

100 Pieces Per Package

5 Day(s) 4.715.760.4Box/package

฿ 42.58

฿ 19.09

NBK HEXAGON NUT _ WASHER 1 Piece(s) Same day 4.715.760.4Low Quantity (can be purchased from one)

฿ 2,796.35

฿ 1,522.89

NBK HEXAGON NUT _ WASHER 1 Pack(s)

100 Pieces Per Package

Same day 6.821.680.4Box/package

฿ 45.05

฿ 23.73

NBK HEXAGON NUT _ WASHER 1 Piece(s) Same day 6.821.680.4Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Type Fall Prevention and loosening Prevention Spring
Material: Stainless Steel SUS302