1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

N-Type O-Ring For Class 4C Heat Resistance【50 Pieces Per Package】

SA11 FASTENING

N-Type O-Ring For Class 4C Heat Resistance
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,952.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is representative only. See the product standards for more details.

Product Description

N-Type O-Ring For Class 4C Heat Resistance
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter (mm.) : 74.5
● Thickness (mm.) : 2
● Applications Environment : Heat Resistant
● Material : Silicon Rubber
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components

N-Type O-Ring For Class 4C Heat Resistance: related images

Part Number
4C-N-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,952.39

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 10

Loading...

  1. 1

Basic Information

Inner Dia. d(Ø) 74.5 Wire Dia. W(mm) 2 Material Silicon Rubber
Environment, Applications Heat Resistant

Please check the type/dimensions/specifications of the part 4C-N-75 in the N-Type O-Ring For Class 4C Heat Resistance series.