(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A solid spoke-less construction.
· A rim type with a finger grip. (Outer diameter of 125 mm or greater)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Grip | Grip Type | H (mm) | D1 (Ø) | Tapped Through-hole Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 637.96 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 50 | No (No Grip Mounting Hole) | - | 22 | 16 | - | ||
฿ 1,011.85 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 50 | No (No Grip Mounting Hole) | - | 22 | 16 | 8 | ||
฿ 1,011.85 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 50 | No (No Grip Mounting Hole) | - | 22 | 16 | 10 | ||
฿ 728.31 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 63 | No (No Grip Mounting Hole) | - | 28 | 20 | - | ||
฿ 1,102.20 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | No (No Grip Mounting Hole) | - | 28 | 20 | 10 | ||
฿ 1,102.20 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | No (No Grip Mounting Hole) | - | 28 | 20 | 12 | ||
฿ 815.48 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | No (No Grip Mounting Hole) | - | 31 | 20 | - | ||
฿ 1,189.37 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | No (No Grip Mounting Hole) | - | 31 | 20 | 10 | ||
฿ 1,189.37 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | No (No Grip Mounting Hole) | - | 31 | 20 | 12 | ||
฿ 1,111.59 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 100 | No (No Grip Mounting Hole) | - | 40 | 24 | - | ||
฿ 1,485.48 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | No (No Grip Mounting Hole) | - | 40 | 24 | 10 | ||
฿ 1,485.48 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | No (No Grip Mounting Hole) | - | 40 | 24 | 12 | ||
฿ 1,436.33 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | - | 44 | 32 | - | ||
฿ 1,810.22 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | - | 44 | 32 | 10 | ||
฿ 1,810.22 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | - | 44 | 32 | 12 | ||
฿ 1,810.22 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | No (No Grip Mounting Hole) | - | 44 | 32 | 16 | ||
฿ 1,761.07 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 150 | No (No Grip Mounting Hole) | - | 48 | 32 | - | ||
฿ 2,134.96 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | No (No Grip Mounting Hole) | - | 48 | 32 | 10 | ||
฿ 2,134.96 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | No (No Grip Mounting Hole) | - | 48 | 32 | 12 | ||
฿ 2,134.96 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | No (No Grip Mounting Hole) | - | 48 | 32 | 16 | ||
฿ 2,446.58 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 175 | No (No Grip Mounting Hole) | - | 53 | 40 | - | ||
฿ 2,895.24 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | No (No Grip Mounting Hole) | - | 53 | 40 | 16 | ||
฿ 2,895.24 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | No (No Grip Mounting Hole) | - | 53 | 40 | 20 | ||
฿ 2,895.24 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | No (No Grip Mounting Hole) | - | 53 | 40 | 24 | ||
฿ 2,664.61 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | No (No Grip Mounting Hole) | - | 57 | 40 | - | ||
฿ 3,113.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | No (No Grip Mounting Hole) | - | 57 | 40 | 16 | ||
฿ 3,113.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | No (No Grip Mounting Hole) | - | 57 | 40 | 20 | ||
฿ 3,113.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | No (No Grip Mounting Hole) | - | 57 | 40 | 24 | ||
฿ 4,241.98 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 250 | No (No Grip Mounting Hole) | - | 65 | 49 | - | ||
฿ 4,765.43 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | No (No Grip Mounting Hole) | - | 65 | 49 | 16 | ||
฿ 4,765.43 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | No (No Grip Mounting Hole) | - | 65 | 49 | 20 | ||
฿ 4,765.43 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | No (No Grip Mounting Hole) | - | 65 | 49 | 24 | ||
฿ 7,300.57 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 300 | No (No Grip Mounting Hole) | - | 75 | 58 | - | ||
฿ 7,824.02 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 300 | No (No Grip Mounting Hole) | - | 75 | 58 | 16 | ||
฿ 7,824.02 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 300 | No (No Grip Mounting Hole) | - | 75 | 58 | 20 | ||
฿ 7,824.02 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 300 | No (No Grip Mounting Hole) | - | 75 | 58 | 24 | ||
฿ 1,001.02 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 50 | Presence | [Rotating] Rotation Type | 22 | 16 | - | ||
฿ 1,374.91 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 50 | Presence | [Rotating] Rotation Type | 22 | 16 | 8 | ||
฿ 1,125.92 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 63 | Presence | [Rotating] Rotation Type | 28 | 20 | - | ||
฿ 1,499.81 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Presence | [Rotating] Rotation Type | 28 | 20 | 10 | ||
฿ 1,499.81 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 63 | Presence | [Rotating] Rotation Type | 28 | 20 | 12 | ||
฿ 1,131.23 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 80 | Presence | [Rotating] Rotation Type | 31 | 20 | - | ||
฿ 1,505.12 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | Presence | [Rotating] Rotation Type | 31 | 20 | 10 | ||
฿ 1,505.12 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 80 | Presence | [Rotating] Rotation Type | 31 | 20 | 12 | ||
฿ 1,416.31 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 100 | Presence | [Rotating] Rotation Type | 46 | 24 | - | ||
฿ 1,790.20 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | Presence | [Rotating] Rotation Type | 46 | 24 | 10 | ||
฿ 3,744.44 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 100 | Presence | [Folding Handle] Bending rotation type | 51 | 24 | - | ||
฿ 4,118.33 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | Presence | [Folding Handle] Bending rotation type | 51 | 24 | 10 | ||
฿ 4,118.33 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 100 | Presence | [Folding Handle] Bending rotation type | 51 | 24 | 12 | ||
฿ 1,784.20 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Presence | [Rotating] Rotation Type | 57 | 32 | - | ||
฿ 2,158.09 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | Presence | [Rotating] Rotation Type | 57 | 32 | 10 | ||
฿ 2,158.09 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | Presence | [Rotating] Rotation Type | 57 | 32 | 12 | ||
฿ 3,994.40 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | Presence | [Folding Handle] Bending rotation type | 57 | 32 | - | ||
฿ 4,368.29 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | Presence | [Folding Handle] Bending rotation type | 57 | 32 | 10 | ||
฿ 4,368.29 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | Presence | [Folding Handle] Bending rotation type | 57 | 32 | 12 | ||
฿ 4,368.29 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 125 | Presence | [Folding Handle] Bending rotation type | 57 | 32 | 16 | ||
฿ 2,108.94 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 150 | Presence | [Rotating] Rotation Type | 60 | 32 | - | ||
฿ 2,482.83 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Rotating] Rotation Type | 60 | 32 | 10 | ||
฿ 2,482.83 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Rotating] Rotation Type | 60 | 32 | 12 | ||
฿ 2,482.83 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Rotating] Rotation Type | 60 | 32 | 16 | ||
฿ 4,287.52 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 150 | Presence | [Folding Handle] Bending rotation type | 60 | 32 | - | ||
฿ 4,661.41 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Folding Handle] Bending rotation type | 60 | 32 | 10 | ||
฿ 4,661.41 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Folding Handle] Bending rotation type | 60 | 32 | 12 | ||
฿ 4,661.41 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 150 | Presence | [Folding Handle] Bending rotation type | 60 | 32 | 16 | ||
฿ 2,947.50 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 175 | Presence | [Rotating] Rotation Type | 66 | 40 | - | ||
฿ 3,396.16 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Rotating] Rotation Type | 66 | 40 | 16 | ||
฿ 3,396.16 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Rotating] Rotation Type | 66 | 40 | 20 | ||
฿ 3,396.16 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Rotating] Rotation Type | 66 | 40 | 24 | ||
฿ 5,012.69 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 175 | Presence | [Folding Handle] Bending rotation type | 66 | 40 | - | ||
฿ 5,461.35 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Folding Handle] Bending rotation type | 66 | 40 | 16 | ||
฿ 5,461.35 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Folding Handle] Bending rotation type | 66 | 40 | 20 | ||
฿ 5,461.35 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 175 | Presence | [Folding Handle] Bending rotation type | 66 | 40 | 24 | ||
฿ 3,280.73 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Presence | [Rotating] Rotation Type | 68 | 40 | - | ||
฿ 3,729.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Rotating] Rotation Type | 68 | 40 | 16 | ||
฿ 3,729.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Rotating] Rotation Type | 68 | 40 | 20 | ||
฿ 3,729.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Rotating] Rotation Type | 68 | 40 | 24 | ||
฿ 5,471.74 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 200 | Presence | [Folding Handle] Bending rotation type | 68 | 40 | - | ||
฿ 5,920.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Folding Handle] Bending rotation type | 68 | 40 | 16 | ||
฿ 5,920.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Folding Handle] Bending rotation type | 68 | 40 | 20 | ||
฿ 5,920.40 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 200 | Presence | [Folding Handle] Bending rotation type | 68 | 40 | 24 | ||
฿ 4,783.32 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 250 | Presence | [Rotating] Rotation Type | 75 | 49 | - | ||
฿ 5,306.77 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Rotating] Rotation Type | 75 | 49 | 16 | ||
฿ 5,306.77 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Rotating] Rotation Type | 75 | 49 | 20 | ||
฿ 5,306.77 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Rotating] Rotation Type | 75 | 49 | 24 | ||
฿ 7,310.83 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 250 | Presence | [Folding Handle] Bending rotation type | 75 | 49 | - | ||
฿ 7,834.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Folding Handle] Bending rotation type | 75 | 49 | 16 | ||
฿ 7,834.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Folding Handle] Bending rotation type | 75 | 49 | 20 | ||
฿ 7,834.28 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 250 | Presence | [Folding Handle] Bending rotation type | 75 | 49 | 24 | ||
฿ 8,230.97 | IMA HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | 300 | Presence | [Rotating] Rotation Type | 87 | 58 | - | ||
฿ 8,754.42 | IMA HANDWHEELS | 1 Piece(s) | 10 Day(s) | 10 | 300 | Presence | [Rotating] Rotation Type | 87 | 58 | 16 |
Loading...
Types of Handle | Solid | Material of Handle Material | Phenol | Mounting Section Hole Drilling | Round hole (blind hole) |
---|---|---|---|---|---|
Surface of Handle | No | Grip Material | Phenol | Grip Surface | No |
Set Screw Thread Machining | No | Additional Work | Tapped through-hole |
How can we improve?
How can we improve?