1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hold-Down Type Toggle Clamp (Horizontal Handle Type, Side Surface Mounting Type) TDC (TDCL38F)

SUT TOGGLECLAMP

Hold-Down Type Toggle Clamp (Horizontal Handle Type, Side Surface Mounting Type) TDC (TDCL38F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. See product standards for details.

Product Description

[Features]
· Stainless steel caulking (support) pins are utilized in nearly all models for long term use.
[Applications]
· Optimal for inspection jigs, welding jigs, other assembly jigs, and machining jigs.

 
Part Number
TDCL38F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)

฿ 913.32

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 102800M891.577.5

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Body Material Steel Clamp Screw Material Steel
Tightening Force (Range Selectable)(N) 2280~2999 Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part TDCL38F in the Hold-Down Type Toggle Clamp (Horizontal Handle Type, Side Surface Mounting Type) TDC series.

Products with similar specification

Part Number
TDCS38F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTightening Force
(N)
Clamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)

฿ 698.44

1 Piece(s) 19 Day(s) 102500M66539