1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Built-In Vibration Isolation Mount

NBY VIBRATION ISOLATION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 433.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Foamed polyurethane vibration-proofing material provides excellent durability and reduces low-frequency vibrations.
Ether-based polyurethane is highly resistant to water and UV with almost no degradation, unlike rubber.

Part Number
BBC25D013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 433.22

NBY VIBRATION ISOLATION 1 Piece(s) Available 4 Day(s)

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Anti-vibration Mount Thread Material Stainless Steel
Thread Length L1(mm) 18 Main Body Height h(mm) 21 Nominal of Thread M(mm) 6
Properties Performance of Vibration Proofing Color Yellow Allowable Load(N) 37 to 50
Diameter(ø) 31

Please check the type/dimensions/specifications of the part BBC25D013 in the Built-In Vibration Isolation Mount series.