(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series.
[Features]
· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.
Rotary Clamp Cylinder, Double Guide Type, MK2T Series: product images
Model number example
Type | Special functions | Lead wire electrical entry | Indicator light | Wiring (output) | Load voltage | ||
---|---|---|---|---|---|---|---|
DC | AC | ||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - |
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Connector | |||||||
Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
With diagnostic output (2-color indicator) | 4-wire | 5 V, 12 V | |||||
Strong magnetic field resistant (2-color indicator) | 2-wire (non-polarized) | - | |||||
Reed switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - |
2-wire | - | 200 V | |||||
24 V | 12 V | 100 V | |||||
NA | 5 V, 12 V | 100 V or less | |||||
Connector | Yes | 12 V | - | ||||
NA | 5 V, 12 V | 24 V or less | |||||
Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto switch model number | Lead wire length (m) | Pre-wired connector | Applicable load | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||
ø20 (diameter 20 mm), ø25 (diameter 25 mm) | ø32 to 63 (diameter 32 to 63 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 to 63 (diameter 32 to 63 mm) | |||||||||
Solid state auto switch | M9NV | M9N | ● | - | ● | ○ | - | ○ | IC circuit | Relay, PLC | |||
M9PV | M9P | ● | - | ● | ○ | - | ○ | ||||||
M9BV | M9B | ● | - | ● | ○ | - | ○ | - | |||||
- | J79C | - | ● | - | ● | ● | ● | - | |||||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | |||||
M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | ||||||
M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | |||||
*1M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | |||||
*1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | ||||||
*1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | |||||
- | - | F79F | ● | - | ● | ○ | - | ○ | IC circuit | ||||
- | - | ***P3DWA | ● | - | ● | ● | - | ● | - | ||||
- | - | **P4DW | - | - | ● | ● | - | ○ | |||||
Reed switch | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - | |||
- | A72 | - | A72H | ● | - | ● | - | - | - | - | Relay, PLC | ||
*2A93V | A93 | ● | ● | ● | ● | - | - | ||||||
- | A90 | ● | - | ● | - | - | - | IC circuit | |||||
- | A73C | - | ● | - | ● | ● | ● | - | - | ||||
- | - | ● | - | ● | ● | ● | - | IC circuit | |||||
- | A79W | - | ● | - | ● | - | - | - | - |
**The D-P4DW type supports ø40 to 63 (diameter 40 to 63 mm).
**Only the D-P4DW type is assembled at the time of shipment.
***The D-P3DWA□ type supports ø25 to 63 (diameter 25 to 63 mm).
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Operating method | Double acting type | |||||
Rotation angle Note 1) | 90° ±5° | |||||
Rotary directionNote 2) | Left, right | |||||
Rotary stroke (mm) | 19 | 29 | 33 | |||
Clamp stroke (mm) | 10, 20 | 20, 50 | ||||
Theoretical clamping force (N) Note 3) | 100 | 185 | 300 | 525 | 825 | 1,300 |
Applicable fluids | Air | |||||
Proof pressure | 1.5 MPa | |||||
Operating pressure range | 0.1 to 1 MPa | |||||
Ambient and working fluid temperature | Without auto switch: -10 to 70°C (no freezing) | |||||
With auto switch: -10 to 60°C (no freezing) | ||||||
Lubrication | Not required | |||||
Piping connection port diameter | M5 × 0.8 | Rc1/8, NPT1/8, G1/8 | Rc1/4, NPT1/4, G1/4 | |||
Mounting | Through hole / Both ends tapped common, head flange | |||||
Cushioning | Rubber cushion | |||||
Stroke length tolerance | +1.0 0 | |||||
Operating piston speed | 50 to 200 mm/s | |||||
Non-rotating accuracy (clamp part) | ±1.0° | ±0.5° |
Note 1) Refer to the rotary angle diagram.
Note 2) Direction of rotation viewed from the rod end when the piston rod is retracted
Note 3) Pressure: 0.5 MPa
Rotary angle diagram
(Unit: N)
Tube internal diameter (mm) | Rod diameter (mm) | Operating direction | Piston area (cm2) | Operating pressure (MPa) | |||
---|---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | 1.0 | ||||
20 | 12 | R | 2 | 60.8 | 100 | 139 | 200 |
H | 3 | 90.2 | 149 | 208 | 298 | ||
25 | 12 | R | 3.7 | 112 | 185 | 258 | 370 |
H | 4.9 | 149 | 245 | 341 | 490 | ||
32 | 16 | R | 6 | 182 | 300 | 418 | 600 |
H | 8 | 243 | 400 | 557 | 800 | ||
40 | 16 | R | 10.5 | 319 | 525 | 731 | 1,050 |
H | 12.5 | 380 | 625 | 870 | 1,250 | ||
50 | 20 | R | 16.5 | 502 | 825 | 1,149 | 1,648 |
H | 19.6 | 596 | 980 | 1,365 | 1,961 | ||
63 | 25 | R | 26 | 780 | 1,300 | 1,820 | 2,600 |
H | 31.2 | 948 | 1,560 | 2,172 | 3,121 |
Note) Theoretical output (N) = pressure (MPa) × piston area (cm2) × 100.
Operating direction - R: Rod end (clamp) / H: Head end (unclamp)
(Unit: g)
Clamp stroke (mm) | Tube internal diameter (mm) | |||||
---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | 50 | 63 | |
10 | 367 | 448 | 806 | 1,008 | - | - |
20 | 433 | 520 | 914 | 1,127 | 2,049 | 2,609 |
50 | - | - | - | - | 2,672 | 3,354 |
(Unit: g)
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Arm included | 100 | 100 | 200 | 200 | 350 | 600 |
Head End Flange Type (Including Mounting Bolt) | 133 | 153 | 166 | 198 | 345 | 531 |
Tube internal diameter (mm) | Model number | Accessories |
---|---|---|
20 | MK-A020Z | Clamp bolt Hexagon socket head bolt Hexagon nut Spring washer |
25 | ||
32 | MK-A032Z | |
40 | ||
50 | MK-A050Z | |
63 | MK2T-A063 |
Tube internal diameter (mm) | Model number | Accessories |
---|---|---|
20 | CQS-F020 | Hex socket head bolt |
25 | CQS-F025 | |
32 | MK2T-F032 | |
40 | MK2T-F040 | |
50 | MK2T-F050 | |
63 | MK2T-F063 |
MK2T□20 to MK2T□63: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Rod cover | Structural steel | - |
2 | Cylinder tube | Aluminum alloy | - |
3 | Piston | Aluminum alloy | - |
4 | Bushing | Oil-impregnated sintered alloy | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Bronze casting | ø32 to 63 (diameter 32 to 63 mm) | ||
5 | Guide shaft | Stainless steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Structural steel | ø32 to 63 (diameter 32 to 63 mm) | ||
6 | Guide roller | Structural steel | - |
7 | Retaining ring | Special use steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
ø32 to 63 (diameter 32 to 63 mm) | |||
8 | Piston rod | Stainless steel | ø20 (diameter 20 mm), ø25 (diameter 25 mm) |
Structural steel | ø32 to 63 (diameter 32 to 63 mm) | ||
9 | Dampers | Urethane | - |
10 | Seal retainer | Aluminum alloy | - |
11 | Magnet | - | - |
12 | Key | Structural steel | - |
13 | Arm | Structural steel | - |
14 | Clamp bolt | Structural steel | - |
15 | Hex nut | Structural steel | - |
16 | Hex socket head bolt | Structural steel | - |
17 | Spring washer | Steel wire | - |
18 | Flange | Structural steel | - |
19 | Gasket | NBR | - |
20 | Coil scraper | Bronze | - |
21 | Piston seal | NBR | - |
22 | Rod seal | NBR | - |
23 | Wear ring | Resin | - |
24 | Bottom plate | Aluminum alloy | - |
25 | Retaining ring | Special use steel | - |
26 | Hex socket head bolt (with SW) | Structural steel | - |
Washer | Stainless steel | ø25 (diameter 25 mm), ø32 (diameter 32 mm) only | |
Hex socket head bolt | Structural steel | - |
Tube internal diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|
Order number | MK2T20-PS | MK2T25-PS | MK2T32-PS | MK2T40-PS | MK2T50-PS | MK2T63-PS |
Contents | Set of above numbers (19), (20), (21), (22) |
(Unit: mm)
Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (1)
(Unit: mm)
Outline dimensional drawing: ø20 (diameter 20 mm), ø25 (diameter 25 mm): dimensional drawing (2)
Model | A | B | C |
---|---|---|---|
MK2TG20 | 60 | 39 | 48 |
MK2TG25 | 64 | 42 | 52 |
Tube internal diameter | A | øB | C | Clamp stroke: 10 mm | Clamp stroke: 20 mm | ||||
---|---|---|---|---|---|---|---|---|---|
Q | R | S | Q | R | S | ||||
20 | 36 | 47 | 25.5 | 116.5 | 110.5 | 59 | 136.5 | 130.5 | 69 |
25 | 40 | 52 | 28 | 119 | 113 | 59 | 139 | 133 | 69 |
Part Number |
---|
MK2TB25-20LN-A93L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Operating Temperature Range (°C) | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,572.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 25 | 20 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | -10~60 | 0.185 | Left | A93 | 3 | 2 | M thread | None | - |
Loading...
Operation Method | Move Turning | Rotation Angle θ | 90°±5° | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part MK2TB25-20LN-A93L in the Rotary Clamp Cylinder, Double Guide Type, MK2T Series series.
Part Number |
---|
MK2TB20-10L-A93L |
MK2TB20-10L-A93LS |
MK2TB20-10L-A93VL |
MK2TB25-20LN-A93V |
MK2TB25-20LN-M9B |
MK2TB25-20LN-M9BAL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Dia. (Ø) | Stroke (mm) | Support Type | Max. Pressure (MPa) | Rod Tip Shape | Body Options | Operating Temperature Range (°C) | Clamping Force (kN) | Rotating Direction | Auto Switches | Lead Wire Length (m) | The number of the switches | Port Screw Type | Made to order specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,630.40 | 1 Piece(s) | 55 Day(s) | 20 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | Female Thread | No (Standard) | -10~60 | 0.1 | Left | A93 | 3 | 2 | M thread | None | - | ||
฿ 8,393.42 | 1 Piece(s) | 25 Day(s) | 20 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | Female Thread | No (Standard) | -10~60 | 0.1 | Left | A93 | 3 | 1 | M thread | None | - | ||
฿ 9,475.48 | 1 Piece(s) | 25 Day(s) | 20 | 10 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | Female Thread | No (Standard) | -10~60 | 0.1 | Left | A93V | 3 | 2 | M thread | None | - | ||
฿ 10,938.73 | 1 Piece(s) | 35 Day(s) | 25 | 20 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | - | [Others] Others | With Arm | -10~60 | 0.185 | Left | A93V | 0.5 | 2 | M thread | None | - | ||
฿ 11,361.50 | 1 Piece(s) | 25 Day(s) | 25 | 20 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | 1 | [Others] Others | With Arm | -10~60 | 0.185 | Left | M9B | 0.5 | 2 | M thread | None | - | ||
฿ 12,688.78 | 1 Piece(s) | 35 Day(s) | 25 | 20 | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | - | [Others] Others | With Arm | -10~60 | 0.185 | Left | M9BA | 3 | 2 | M thread | None | None |
How can we improve?
How can we improve?