(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.
AMD150C to AMD550C product images
AMD650/AMD850 product images
Applicable Fluid | Compressed air |
---|---|
Maximum Operating Pressure | 1.0 MPa*3 |
Minimum Operating Pressure*1 | 0.05 MPa |
Proof Pressure | 1.5 MPa |
Ambient and Fluid Temperature | 5 to 60°C |
Filtration Rating | 0.01 μm (filtration efficiency 99.9%) |
Oil Mist Density At Outlet Side | Max. 0.1 mg/m3 (ANR)*2 (Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm) |
Element Replacement Period | 2 years (1 year for stand-alone type) or when pressure drop reaches 0.1 MPa |
*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.
Model | AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 |
---|---|---|---|---|---|---|---|
Rated Flow (L/min[ANR])* | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping Connection Port Diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.
Compatible Models | AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 |
---|---|---|---|---|---|---|---|
Bracket assembly (With mounting screws (2 pcs.)) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AMD150C to AMD550C Model Number Example
AMD650/AMD850 Model Number Example
AMD150C to AMD550C/AMD650 diagram
AMD850 diagram
*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coating |
2 | Housing (Case) | Aluminum alloy | |
3 | Sight Glass | Tempered glass | - |
Number | Description | Material | Compatible Models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 | ||||
4 | Element Assembly | Glass fiber Other | Except option F | AMD-EL150 | AMD-EL250 | AMD-EL350 | AMD-EL450 | AMD-EL550 | AMD-EL650 | AMD-EL850 |
For option F | AMD-EL150-F | AMD-EL250-F | AMD-EL350-F | AMD-EL450-F | AMD-EL550-F | - | - |
(Unit: mm)
AMD150C to AMD550C dimensional drawing
Model | Piping Connection Port Diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AMD150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AMD250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AMD350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AMD450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AMD550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket-Related Dimensions | Clogging Checker-Related Dimensions | Differential Pressure Switch-Related Dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AMD150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AMD250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AMD350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AMD450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AMD550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AMD650 dimensional drawing
(Unit: mm)
AMD850 dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Tube Flange Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Nominal of pipe flange | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,122.85 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,846.20 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,082.23 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,237.60 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 3,252.47 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 1,941.40 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Compatible | None | - | - | ||
฿ 1,122.85 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,940.60 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 1,655.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,294.55 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 1,218.05 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,941.40 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,255.50 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,332.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 1,865.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 1,218.05 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,389.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 4,035.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 1,751.00 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 4,035.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 30 V DC | None | Non-compatible | None | - | - | ||
฿ 3,097.42 | SMC AMD TYPE | 1 Piece(s) | 45 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,227.00 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,227.00 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,759.95 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 5,456.13 | SMC AMD TYPE | 1 Piece(s) | 45 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,131.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,131.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 4,949.55 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 2,664.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 4,949.55 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 30 V DC | None | Non-compatible | None | - | - | ||
฿ 2,131.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,131.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,664.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 4,949.55 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 2,664.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 2,893.40 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Compatible | None | - | - | ||
฿ 2,036.60 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,036.60 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,569.55 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/8 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,122.85 | SMC FILTER | 1 Piece(s) | 3 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,846.20 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,017.90 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | FKM | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,017.90 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | FKM | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 1,675.35 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,960.95 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1.6 | Drain guide 1/4 female thread threaded | None | None | Compatible | None | - | - | ||
฿ 1,237.60 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 1,770.55 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 1,770.55 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 1,122.85 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,655.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,655.80 ฿ 1,461.08 | AIR FILTER | 1 Piece(s) | Same day | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,294.55 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | None | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 1,218.05 ฿ 1,074.81 | AIR FILTER | 1 Piece(s) | Same day | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,941.40 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,056.15 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 2,227.00 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | Drain guide 1/4 female thread threaded | None | None | Compatible | None | - | - | ||
฿ 1,941.40 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,113.10 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,113.10 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 1,770.55 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,255.15 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,332.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 1,332.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Non-compatible | None | - | - | ||
฿ 1,865.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 1,865.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | Yes | Non-compatible | None | - | - | ||
฿ 3,593.55 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 19 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | Drain guide 1/4 female thread threaded | None | None | Compatible | None | - | - | ||
฿ 1,218.05 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 1,751.00 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,389.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 4,035.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 1,751.00 | SMC FILTER | 1 Piece(s) | 3 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 1,922.70 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Compatible | None | - | - | ||
฿ 4,035.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 30 V DC | None | Non-compatible | None | - | - | ||
฿ 1,389.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Manual Type] Manual | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,227.00 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,292.90 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,292.90 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,227.00 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,759.95 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 5,044.75 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 2,759.95 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 4,469.86 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.C. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Compatible | None | - | - | ||
฿ 2,131.80 | SMC FILTER | 1 Piece(s) | 3 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,197.70 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | FKM | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 3,083.80 | SMC AMD TYPE | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 5,591.72 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 18 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1.6 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,131.80 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | None | Non-compatible | None | - | - | ||
฿ 2,664.75 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - | ||
฿ 4,949.55 | SMC FILTER | 1 Piece(s) | 55 Day(s) | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | 125 V AC / 30 V DC | None | Non-compatible | None | - | - | ||
฿ 2,664.75 ฿ 2,351.38 | AIR FILTER | 1 Piece(s) | Same day | Standard | General Dry Air | 0.01μm | - | [Rc (R)] Rc | 1/4 | Standard | - | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 150 | Bracket | NBR | 1 | With drain cock | None | Yes | Non-compatible | None | - | - |
Loading...
How can we improve?
How can we improve?