(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miniature Guide Rod Cylinder MGJ Series with integral wiring/piping in one direction.
[Features]
· Can be mounted from 2 directions.
· 2 auto switches can be mounted even for 5‑mm strokes.
Miniature Guide Rod Cylinder MGJ Series product image
Model number example
Tube Internal Diameter (mm) | Standard stroke (mm) |
---|---|
6 | 5, 10, 15 |
10 | 5, 10, 15, 20 |
Tube Internal Diameter (mm) | Applicable stroke (mm) |
---|---|
6 | 1 to 15 (spacer type) |
10 | 1 to 20 (spacer type) |
Example | Part number: MGJ6-9 Installing a 1‑mm width spacer for MGJ6-10. External size is the same as MGJ6-10 |
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Auto switch model number | Applicable load | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Direct mounting | Lead wire length (m) | |||||||||||
DC | 0.5 (Nil) | 3 (L) | 5 (Z) | |||||||||
Solid state auto switch | - | Grommet (perpendicular) | Yes | 3-wire (NPN) | 24 V | 5 V 12 V | F8N | ● | ● | ○ | IC circuit | Relay PLC |
3-wire (PNP) | F8P | ● | ● | ○ | ||||||||
2-Wire | 12 V | F8B | ● | ● | ○ | - |
Tube Internal Diameter (mm) | 6 | 10 |
---|---|---|
Operating method | Double acting type | |
Applicable fluids | Air | |
Proof pressure | 1.05 MPa | |
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | 0.15 MPa | |
Ambient temperature and working fluid temperature | -10°C to +60°C (no freezing) | |
Cushioning | Rubber bumper at both ends | |
Lubrication | Non-lube | |
Operating piston speed | 50 to 500 mm/sNote) | |
Stroke length tolerance | (0 to +1.0) mm | |
Connection port size | M3 × 0.5 | |
Guide size | ø5 (5‑mm diameter guide) | ø6 (6‑mm diameter guide) |
Miniature Guide Rod Cylinder MGJ Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum Alloy | Hard Anodize |
2 | Rod Cover | Aluminum Alloy | Chromate |
3 | Piston | Aluminum Alloy | Chromate |
4 | Piston rod | Stainless steel | - |
5 | Magnet retainer | Aluminum Alloy | Chromated, in case of ø6 (6‑mm diameter) |
Stainless steel | In case of ø10 (10‑mm diameter) | ||
6 | Seal retainer | Aluminum Alloy | Chromated, in case of ø6 (6‑mm diameter) |
Stainless steel | In case of ø10 (10‑mm diameter) | ||
7 | Guide rod | Carbon steel | Hard chrome plated |
8 | Plate | Aluminum Alloy | Hard Anodize |
9 | Torque socket head bolt | Carbon steel | Nickel plated, in case of ø6 (6‑mm diameter) |
Hexagon socket head bolt | Carbon steel | Nickel plated, in case of ø10 (10‑mm diameter) | |
10 | Brazier head hexagon socket bolt | Carbon steel | Nickel plating |
11 | Dampers | Resin | - |
12 | Magnet | - | - |
13 | Bushing | Resin/Copper alloy (Multiple layers) | - |
14 | Rod Gasket | NBR | - |
15 | Piston Gasket | NBR | - |
16 | O-ring | NBR | - |
(Unit: mm)
Miniature Guide Rod Cylinder MGJ Series dimensional drawing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,569.60 | SMC AIR CYLINDER | 1 Piece(s) | Same day | 6 | 1 | Without switch | - | - | ||
฿ 2,569.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 2 | Without switch | - | - | ||
฿ 2,569.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 3 | Without switch | - | - | ||
฿ 2,569.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | Without switch | - | - | ||
฿ 3,401.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | F8B | 3 | 1 | ||
฿ 3,300.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | F8B | 0.5 | 1 | ||
฿ 3,502.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | F8B | 5 | 1 | ||
฿ 3,426.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | F8N | 3 | 1 | ||
฿ 3,325.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 4 | F8N | 0.5 | 1 | ||
฿ 4,806.37 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 4 | F8N | 5 | 1 | ||
฿ 2,569.60 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | Without switch | - | - | ||
฿ 5,486.40 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8B | 0.5 | 2 | ||
฿ 4,232.80 ฿ 3,968.25 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8B | 3 | 2 | ||
฿ 4,783.20 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8B | 3 | 1 | ||
฿ 4,670.40 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8B | 0.5 | 1 | ||
฿ 7,221.89 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 5 | F8B | 0.5 (M8 3-pin plug connector) | 2 | ||
฿ 5,371.80 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 5 | F8B | 0.5 (M8 3-pin plug connector) | 1 | ||
฿ 5,341.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 5 | F8B | 0.5 (M12 4-pin A-cord [normal-key] plug connector) | 2 | ||
฿ 3,956.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 5 | F8B | 0.5 (M12 4-pin A-cord [normal-key] plug connector) | 1 | ||
฿ 4,434.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 5 | F8B | 5 | 2 | ||
฿ 4,896.00 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8B | 5 | 1 | ||
฿ 5,544.00 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8N | 0.5 | 2 | ||
฿ 4,283.20 ฿ 4,015.50 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8N | 3 | 2 | ||
฿ 3,426.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 5 | F8N | 3 | 1 | ||
฿ 4,699.20 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8N | 0.5 | 1 | ||
฿ 5,409.27 | SMC MGJ TYPE | 1 Piece(s) | 45 Day(s) | 6 | 5 | F8N | 0.5 (M12 4-pin A-cord [normal-key] plug connector) | 1 | ||
฿ 4,484.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 5 | F8N | 5 | 2 | ||
฿ 5,544.00 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8P | 0.5 | 2 | ||
฿ 4,283.20 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 5 | F8P | 3 | 2 | ||
฿ 3,426.40 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 5 | F8P | 3 | 1 | ||
฿ 4,699.20 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 5 | F8P | 0.5 | 1 | ||
฿ 4,484.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 5 | F8P | 5 | 2 | ||
฿ 2,620.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | Without switch | - | - | ||
฿ 4,081.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8B | 0.5 | 2 | ||
฿ 4,283.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8B | 3 | 2 | ||
฿ 3,452.00 | SMC MGJ TYPE | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8B | 3 | 1 | ||
฿ 6,095.10 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 6 | F8B | 5 | 2 | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8N | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8N | 3 | 2 | ||
฿ 5,608.45 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 6 | F8P | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 6 | F8P | 3 | 2 | ||
฿ 2,620.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 7 | Without switch | - | - | ||
฿ 5,541.51 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 7 | F8B | 0.5 | 2 | ||
฿ 4,283.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 7 | F8B | 3 | 2 | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 7 | F8N | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 7 | F8N | 3 | 2 | ||
฿ 4,535.20 | SMC MGJ TYPE | 1 Piece(s) | 55 Day(s) | 6 | 7 | F8N | 5 | 2 | ||
฿ 5,616.82 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 7 | F8P | 0.5 | 2 | ||
฿ 2,620.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | Without switch | - | - | ||
฿ 4,081.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8B | 0.5 | 2 | ||
฿ 4,283.20 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8B | 3 | 2 | ||
฿ 3,351.20 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8B | 0.5 | 1 | ||
฿ 6,078.86 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 8 | F8B | 5 | 2 | ||
฿ 4,841.10 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 8 | F8B | 5 | 1 | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8N | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8N | 3 | 2 | ||
฿ 3,376.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8N | 0.5 | 1 | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8P | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8P | 3 | 2 | ||
฿ 3,376.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 8 | F8P | 0.5 | 1 | ||
฿ 2,620.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 9 | Without switch | - | - | ||
฿ 5,586.37 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 9 | F8B | 0.5 | 2 | ||
฿ 4,283.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 9 | F8B | 3 | 2 | ||
฿ 2,620.00 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | Without switch | - | - | ||
฿ 5,562.00 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8B | 0.5 | 2 | ||
฿ 5,787.60 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8B | 3 | 2 | ||
฿ 4,858.80 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8B | 3 | 1 | ||
฿ 3,351.20 ฿ 3,141.75 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8B | 0.5 | 1 | ||
฿ 7,290.38 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 10 | F8B | 0.5 (M8 4-pin plug connector) | 2 | ||
฿ 5,392.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 10 | F8B | 0.5 (M12 4-pin A-cord [normal-key] plug connector) | 2 | ||
฿ 4,484.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | F8B | 5 | 2 | ||
฿ 4,841.10 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 6 | 10 | F8B | 5 | 1 | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | F8N | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | F8N | 3 | 2 | ||
฿ 3,476.80 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | F8N | 3 | 1 | ||
฿ 4,774.80 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8N | 0.5 | 1 | ||
฿ 4,535.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 10 | F8N | 5 | 2 | ||
฿ 5,619.60 | AIR CYLINDER | 1 Piece(s) | Same day | 6 | 10 | F8P | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 6 | 10 | F8P | 3 | 2 | ||
฿ 4,736.27 | SMC MGJ TYPE | 1 Piece(s) | 45 Day(s) | 6 | 10 | F8P | 3 | 1 | ||
฿ 4,597.77 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 10 | F8P | 0.5 | 1 | ||
฿ 5,442.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 10 | F8P | 0.5 (M8 3-pin plug connector) | 2 | ||
฿ 2,670.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 11 | Without switch | - | - | ||
฿ 5,887.28 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 11 | F8B | 3 | 2 | ||
฿ 2,670.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 12 | Without switch | - | - | ||
฿ 4,132.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 12 | F8B | 0.5 | 2 | ||
฿ 4,333.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 12 | F8B | 3 | 2 | ||
฿ 4,182.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 12 | F8N | 0.5 | 2 | ||
฿ 4,384.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 6 | 12 | F8N | 3 | 2 | ||
฿ 6,223.78 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 6 | 12 | F8P | 5 | 2 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Cushion | Rubber bumper at both ends |
Operating Pressure(MPa) | 0.15 to 0.7 | Specifications | Built-in magnet |
How can we improve?
How can we improve?