1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series Specifications

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series external appearance

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series external appearance

Symbol (Double acting / Single rod)

Symbol (Double acting / Single rod)

Symbol (Air cushion)

Symbol (Air cushion)

Specifications

Tube Internal Diameter (mm)81012162025
ModelPneumatic type
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressureRubber cushion0.1 MPa0.08 MPa0.05 MPa
Air cushion-0.08 MPa0.05 MPa
Ambient temperature and
fluid temperature
Without auto switch: -20°C to 80°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Stroke length tolerance0 to +1.0 mm0 to +1.4 mm
Operating piston speed50 to 1,500 mm/s
CushioningRubber cushion
-Air cushion
Allowable kinetic
energy
Rubber cushion0.02 J0.03 J0.04 J0.09 J0.27 J0.4 J
Air cushion-0.17 J0.19 J0.4 J0.66 J0.97 J

Standard Strokes

Bore size
(mm)
Standard stroke (mm)Note 2) Note 4)Maximum strokeNote 3)
(mm)
8Note 1)10, 25, 40, 50, 80, 100200
10400
1210, 25, 40, 50, 80, 100, 125, 160, 200
16
2010, 25, 40, 50, 80, 100, 125, 160, 200, 250, 3001,000
25

Note 1) Not available with air cushion.
Note 2) Other strokes are available on request.
Note 3) Contact the manufacturer support center for strokes exceeding the standard stroke range.
Note 4) The minimum stroke with air cushion is 25 mm.

Weight list

 

(Unit: g)

 

Tube Internal Diameter (mm)81012162025
Basic weightWithout magnetC85N3738
(44)
77
(84)
89
(95)
179
(176)
244
(241)
C85E39408193185249
C85F35377179164227
C85Y35377279165228
With magnetCD85N3739
(44)
78
(84)
90
(96)
183
(179)
248
(245)
CD85E39418193188253
CD85F35377280168231
CD85Y36377280168232
Additional weight per 10 mm of stroke2.12.34.15.18.111.3
Mounting bracketFoot (1 pc.)C85L□A204095
Foot
(2 pcs., with 1 mounting nut)
C85L□B55105210
FlangeC85F□122590
TrunnionC85T□205075
ClevisC85C□204085
AccessoriesRod endKJ□D17254570
U-Shaped Knuckle JointGKM□-□102050100
Floating jointJA□-□-□10205070

*(): For air cushion

Calculation (Example): C85N20-50NV

  • Basic weight: 179 g (ø20 [20‑mm diameter])
  • Additional weight: 8.1 g (at 10‑mm stroke)
  • Cylinder stroke: 50 mm
  • Mounting bracket, Clevis: 85 g
  • Accessory, Rod end: 45 g

179 + 8.1 × 50/10 + 85 + 45 = 350 g

Outline dimensional drawing

 

(Unit: mm)

 

Basic (integrated clevis type) Rubber bumper: C□85N-[Bore size]-[Stroke]-□ dimensional drawing

Basic (integrated clevis type) Rubber bumper: C□85N-[Bore size]-[Stroke]-□ dimensional drawing

Air cushion: C□85N [Bore size]-[Stroke C]-□ dimensional drawing

Air cushion: C□85N [Bore size]-[Stroke C]-□ dimensional drawing

Tube I.D.AMBECCDEEEWFG1G2H(HR)KKKKVKWNANDRRSSWUWA(WH)(XC)ZZZ
812M12 × 1.2544M5 × 0.8812752813.4-M4 × 0.71961512104676-16647686
1012M12 × 1.2544M5 × 0.88127
(5.5)
5
(5.5)
2814.2-M4 × 0.719615121046
(53)
7610.51664
(71)
76
(83)
86
(93)
1216M16 × 1.566M5 × 0.812178
(5.5)
6
(5.5)
3814.25M6 × 124818.3161450
(54)
1099.52275
(79)
91
(95)
105
(109)
1616M16 × 1.566M5 × 0.812178
(5.5)
6
(5.5)
3814.25M6 × 124818.31613561099.5228298111
2020M22 × 1.588G 1/816208844176M8 × 1.253211242211621312132495115126
2522M22 × 1.5108G 1/816228850208M10 × 1.2532113022116517121328104126137

*(): For air cushion

Double end boss-cut Rubber bumper: C□85E [Bore size]-[Stroke]-□ dimensional drawing

Double end boss-cut Rubber bumper: C□85E [Bore size]-[Stroke]-□ dimensional drawing

Boss-cut / Basic Head cover axial port Rubber bumper: C□85F/Y [Bore size]-[Stroke]-□ dimensional drawing

Boss-cut / Basic Head cover axial port Rubber bumper: C□85F/Y [Bore size]-[Stroke]-□ dimensional drawing

Single foot: C□85N□-□L (with mounting bracket) dimensional drawing

Single foot: C□85N□-□L (with mounting bracket) dimensional drawing

  • *Single foot type ships together with bracket.
  • *See the manufacturer's catalog for dimensions and information other than the above.
Part Number
C85E8-10
C85E8-20
C85E8-25
C85E8-30
C85E8-40
C85E8-50
C85E8-80
C85E8-100
C85E10-10
C85E10-16
C85E10-20
C85E10-25
C85E10-40
C85E10-50
C85E10-55
C85E10-70
C85E10-80
C85E10-85
C85E10-100
C85E12-10
C85E12-15
C85E12-20
C85E12-25
C85E12-40
C85E12-50
C85E12-60
C85E12-80
C85E12-100
C85E12-115
C85E12-125
C85E12-150
C85E12-160
C85E12-200
C85E16-10
C85E16-12
C85E16-15
C85E16-17
C85E16-20
C85E16-25
C85E16-30
C85E16-40
C85E16-45
C85E16-50
C85E16-60
C85E16-65
C85E16-70
C85E16-80
C85E16-100
C85E16-125
C85E16-130
C85E16-145
C85E16-150
C85E16-160
C85E16-170
C85E16-190
C85E16-200
C85E20-10
C85E20-10K
C85E20-15
C85E20-18
C85E20-20
C85E20-25
C85E20-30
C85E20-33
C85E20-35
C85E20-40
C85E20-40-XC6B
C85E20-40K
C85E20-44
C85E20-50
C85E20-50J
C85E20-54
C85E20-60
C85E20-65
C85E20-66
C85E20-70
C85E20-75
C85E20-80
C85E20-80-XC6B
C85E20-85
C85E20-95
C85E20-100
C85E20-100-XC6B
C85E20-110
C85E20-125
C85E20-140
C85E20-150
C85E20-160
C85E20-160J
C85E20-175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Bellows Custom-made Specifications

฿ 835.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 810Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 539.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 820Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 730.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 825Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 806.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 830Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 921.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 840Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 806.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 850Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 1,397.94

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 880Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 707.20

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 8100Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone

฿ 539.20

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1010Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,067.76

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1016Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 539.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1020Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,066.49

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1025Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 806.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1040Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 806.40

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1050Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,367.85

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1055Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,094.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1070Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 707.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1080Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,367.85

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1085Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 707.20

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 10100Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,300.31

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1210Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,300.31

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1215Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 907.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1220Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 669.60

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1225Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,440.00

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1240Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,397.94

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1250Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,599.96

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1260Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 818.40

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1280Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 818.40

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 12100Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 892.80

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 12115Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,704.35

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 12125Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,004.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 12150Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,004.80

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 12160Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 1,461.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 12200Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

฿ 669.60

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1610Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,330.40

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1612Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 907.20

SMC C TYPE 1 Piece(s) 55 Day(s) 1615Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,320.78

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1617Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,330.40

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1620Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 907.20

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1625Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 957.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1630Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 957.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 1640Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,397.94

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1645Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 957.60

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1650Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,599.96

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1660Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,599.96

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 1665Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,606.49

SMC C TYPE 1 Piece(s) 45 Day(s) 1670Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 818.40

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 1680Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,108.80

SMC C TYPE 1 Piece(s) 13 Day(s) 16100Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,734.44

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16125Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,936.46

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16130Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,936.46

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16145Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,004.80

SMC C TYPE 1 Piece(s) 55 Day(s) 16150Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,926.84

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16160Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,061.32

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16170Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,061.32

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 16190Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,461.60

SMC C TYPE 1 Piece(s) 55 Day(s) 16200Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,111.24

SMC C TYPE 1 Piece(s) 45 Day(s) 2010Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 4,124.32

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2010Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneHeat-resistant tarpaulin (one-side)None

฿ 908.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 2015Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,111.24

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2018Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,111.24

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2020Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 908.80

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 2025Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,232.29

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2030Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,232.29

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2033Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,232.29

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2035Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,232.29

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2040Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 3,814.69

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2040Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneStainless steel (piston rod, rod-end nut, mounting nut)

฿ 4,393.62

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2040Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneHeat-resistant tarpaulin (one-side)None

฿ 1,562.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 2044Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 955.20

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 2050Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 3,854.51

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2050Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNylon tarpaulin (one-side)None

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2054Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2060Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2065Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2066Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2070Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2075Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,713.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 2080Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 3,989.83

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 2080Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneStainless steel (piston rod, rod-end nut, mounting nut)

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2085Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,408.03

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 2095Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,713.60

SMC AIR CYLINDER 1 Piece(s) 13 Day(s) 20100Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 3,995.77

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) 20100Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneStainless steel (piston rod, rod-end nut, mounting nut)

฿ 1,093.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 20110Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,515.29

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 20125Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,717.31

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 20140Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 1,940.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 20150Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 2,717.31

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 20160Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

฿ 4,871.40

SMC PEUMATIC RELATED IEM 1 Piece(s) 25 Day(s) 20160Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNylon tarpaulin (one-side)None

฿ 2,818.02

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) 20175Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

Loading...

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard