1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,131.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series Specifications

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance

Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series external appearance

JIS symbol: Double acting type, air cushion

JIS symbol: Double acting type, air cushion

Specifications

TypeLube Type / Non-Lube TypeAir-hydro type
Tube Inner Diameter (mm)ø125 to ø300 mm (internal diameter)ø125 mm (internal diameter), ø140 mm (internal diameter), ø160 mm (internal diameter)
FluidAirTurbine oil
Proof Pressure*1.57 MPa
Maximum Operating Pressure0.97 MPa
Minimum Operating Pressure0.05 MPa0.06 MPa
Piston Speed50 to 500 mm/s0.5 to 200 mm/s
CushioningYesNone
Ambient and Fluid Temperature0 to 70°C (no freezing) Air-hydro type: 5 to 60°C
Stroke Length Tolerance (mm)250 st or less: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 to 1,500 st: (0 to +1.8)
1,501 to 2,000 st: (0 to +2.2), 2,001 to 2,400 st: (0 to +2.6)
Mount Support TypeBasic type, foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type

*Japanese Class 2 Pressure Vessel Act compliant products: 1.46 MPa.

Maximum Stroke Table

 

(Units: mm)

 

Tube MaterialAluminum TubeIron tube
Tube Internal DiameterMounting Bracket
Basic Type / Head Flange Type
Single Clevis Type / Double Clevis Type
Center Trunnion Type / Foot Type
Rod-end flange type
Basic Type / Head Flange
Type / Single Clevis
Type / Double Clevis Type
Center Trunnion Type
Foot type
Rod-end flange type
1251,000 or less1,000 or less1,600 or less
1401,000 or less1,000 or less1,600 or less
1601,200 or less1,200 or less1,600 or less
180-1,200 or less*2,000 or less
200-*1,200 or less*2,000 or less
250-1,200 or less2,400 or less
300-1,200 or less2,400 or less

*Aluminum tubes are used for ø180‑mm and ø200‑mm Japanese Class 2 Pressure Vessel Act compliant products.

Main Materials and Surface Treatment

NameMaterialNotes
CoverRolled steel platePainted black
Tubeø125, ø140, ø160Aluminum alloyHard anodized aluminum
Carbon steel tubeInner surface: hard anodized aluminum
ø180, ø200, ø250, ø300*Carbon steel tube*Inner surface: hard anodized aluminum
Sliding Part SealLube typeNBRJIS B2401 O-rings
Non-lube typeNBR-
Air-hydro typeNBR-
Piston rodCarbon steelHard chrome plating
PistonLube typeCast iron-
Non-lube typeAluminum alloy casting (Iron tube: cast iron)Chromate (for aluminum alloy casting)
Air-hydro typeAluminum alloy casting (Iron tube: cast iron)Chromate (for aluminum alloy casting)

*ø180 mm and ø200 mm Japanese Class 2 Pressure Vessel Act compliant product material: aluminum alloy; Note should state "hard anodized aluminum".

Diagram

Lube type diagram

Lube type diagram

Non-lube type diagram

Non-lube type diagram

Air-hydro type diagram

Air-hydro type diagram

Component Parts

NumberNameMaterialNotes
1Rod coverRolled steel platePainted black
2Head coverRolled steel platePainted black
3Cylinder Tubingø125 to ø160 mmAluminum alloyHard anodized aluminum
ø125 to ø300 mmCarbon steel tubeInner surface: hard chrome plating
4Piston Cast iron-
5Piston rodCarbon steelHard chrome plating
6Retaining PlateCast ironPainted black
7BushingResin/Copper alloy (Multiple layers)-
8Valve GuideBrass-
9Tie-rodCarbon steelBright chromate
10Tie-Rod NutRolled steelBlack zinc chromate
11Spring WasherSteel wireBlack zinc chromate
12Retaining Plate BoltChrome molybdenum steelBlack zinc chromate
13Spring WasherSteel wireBlack zinc chromate
14Cushion ring ARolled steelZinc chromate
15Cushion Ring BRolled steelZinc chromate
16Cushion ValveRolled steelElectroless nickel plated
17Spacer ARolled steelZinc chromate
18Spacer BRolled steelZinc chromate
19Air Releasing Valve BRolled steelZinc chromate
20Air Releasing Valve AChrome molybdenum steel-
21Check BallChrome bearing steel-
22*Tie-Rod Reinforcement RingRolled steelPainted black
32Wear RingResin-

*For long strokes
★ Non-lube and air-hydro type aluminum tube material: aluminum alloy casting.

Seal List

NumberNameMaterial
Lube type
23Wiper RingNBR
*24Cushion Seal
25Rod Seal
26Piston Seal
27Valve Seal
28Tube Gasket
*29Piston gasket
30Retaining Plate Gasket
*31Guide Gasket

*Cushion seal, piston gasket and guide gasket are non-replaceable products and so are not included in the seal kit.

Non-Lube Type / Air-Hydro Type

  • 25 / Rod seal material: NBR
  • 26 / Piston seal material: NBR

*Seals except types 25 and 26 are the same as for the lube type. (Air-hydro type only: Excluding cushion seal)

Standard Type / Replacement Parts / Seal Kit

For replacement part numbers (seal kit) for the CS1 Series standard type air cylinders, refer to the table below.
Replacement parts (for 1 cylinder) are a set of wiper ring, rod seal, piston seal, valve seal, tube gasket and retaining plate gasket.

Standard Type (Lube Type)

Tube Inner Diameter (mm)Order NumberContent
125CS1-125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1-140A-PS
160CS1-160A-PS
180CS1-180A-PS
200CS1-200A-PS
250CS1-250A-PS
300CS1-300A-PS

*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Standard Type (Non-Lube Type)

Tube Inner Diameter (mm)Order NumberContent
125CS1N125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1N140A-PS
160CS1N160A-PS
180CS1N180A-PS
200CS1N200A-PS
250CS1N250A-PS
300CS1N300A-PS

*The seal kit includes a grease pack (ø125 to 160 mm: 40 g, ø180 mm and ø200 mm: 50 g, ø250 mm and ø300 mm: 60 g.
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Air-hydro type

Tube Inner Diameter (mm)Order NumberContent
125CS1H125A-PSComponent Part Numbers
Set of (23), (25), (26), (27), (28) and (30)
140CS1H140A-PS
160CS1H160A-PS

Precautions

Warning

  • Do not use the cylinder as a shock absorber. Using the cylinder as a shock absorber will cause the cylinder to break.

Caution

  • Do not open the cushion valve excessively. Excessive rotation of the cushion valve in the opening direction (counter-clockwise) may result in the valve slipping out or the mating threads becoming too short and/or breaking.
  • Contact SMC if the knuckle joint must be installed on the piston rod using the rod end nut. Do not put adhesive tape or other objects on the painted surface.
  • The paint on the CS cylinder is dried naturally, so it may peel if tape or other objects are placed on it.

*See the manufacturer's catalog for product information other than that detailed above.

Part Number
CS1B125-10-XC6
CS1B125-26
CS1B125-50-XB5
CS1B125-50H
CS1B125-50R
CS1B125-54
CS1B125-70J
CS1B125-75N
CS1B125-90-XC68
CS1B125-96
CS1B125-98
CS1B125-1000-XC6
CS1B125-1000-XC35
CS1B125-100-XC5
CS1B125-100-XC86A
CS1B125-100J-XC35
CS1B125-101
CS1B125-120N
CS1B125-125-XC4
CS1B125-125-XC6
CS1B125-125N
CS1B125-128
CS1B125-135
CS1B125-139
CS1B125-140-XC4
CS1B125-140N
CS1B125-150-XC6
CS1B125-150K
CS1B125-150K-XC5
CS1B125-160-XB5
CS1B125-160N
CS1B125-180H
CS1B125-195
CS1B125-200-XC6
CS1B125-200-XC35
CS1B125-200-XC86A
CS1B125-200J-XC4
CS1B125-200K
CS1B125-210
CS1B125-215N
CS1B125-235-XB5
CS1B125-240J
CS1B125-245
CS1B125-250-XC35
CS1B125-250N
CS1B125-255
CS1B125-260
CS1B125-300-XC5
CS1B125-300-XC86E
CS1B125-300K-XC5
CS1B125-300N-XC86E
CS1B125-310N
CS1B125-320J
CS1B125-334
CS1B125-365
CS1B125-370
CS1B125-400-XC4
CS1B125-400N
CS1B125-465
CS1B125-500J-XC68
CS1B125-520
CS1B125-546
CS1B125-560
CS1B125-595
CS1B125-600K
CS1B125-600N
CS1B125-620
CS1B125-670N
CS1B125-730
CS1B125-750KR
CS1B125-800-XC6
CS1B125-800-XC68
CS1B125-800K-XC5
CS1B125-800N
CS1B125-850
CS1B125-934
CS1B125-935
CS1B125-950
CS1B125TF-100
CS1B125TF-125
CS1B125TF-900
CS1B125TN-100
CS1B125TN-1000
CS1B125TN-125
CS1B125TN-150
CS1B125TN-200
CS1B125TN-250
CS1B125TN-276
CS1B125TN-300N
CS1B125TN-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Port thread type Rod Tip Metal Fitting Type of Mount Support Bellows Tube Material Custom-made Specifications Customized specification (port positions) Pressure vessel construction code Type

฿ 11,115.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) [Double Acting] Double Acting12510StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 10,131.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -12526StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 39,571.61

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -12550StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubePowerful rod type cylinder-ConformingLube type

฿ 10,131.20

SMC CS TYPE 1 Piece(s) 55 Day(s) -12550StandardWith cushion on head end0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 10,131.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -12550StandardWith cushion on rod end0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 22,014.19

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -12554StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 20,729.13

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -12570StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeNone-ConformingLube type

฿ 22,014.19

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -12575StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,324.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -12590StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeRod: SUS with hard chrome plating-ConformingLube type

฿ 20,426.45

SMC CS TYPE 1 Piece(s) 45 Day(s) -12596StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 22,014.19

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -12598StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 45,313.43

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -1251,000StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 42,715.49

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -1251,000StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith coil scraper-ConformingLube type

฿ 25,652.90

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125100StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeHeat-resistant cylinder (110°C)-ConformingLube type

฿ 22,378.06

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125100StandardWith cushions on both sides0.05 to 0.97RcWith rod end nutBasic typeNoneAluminum tubeWith rod-end bracket-ConformingLube type

฿ 27,290.32

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125100StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeWith coil scraper-ConformingLube type

฿ 23,060.65

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125101StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 21,386.45

SMC CS TYPE 1 Piece(s) 45 Day(s) -125120StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,303.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125125StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith powerful scraper-ConformingLube type

฿ 25,443.87

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125125StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 23,060.65

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125125StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 21,386.45

SMC CS TYPE 1 Piece(s) 45 Day(s) -125128StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 10,612.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125135StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 23,060.65

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125139StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,303.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125140StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith powerful scraper-ConformingLube type

฿ 23,060.65

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125140StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,709.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125150StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 26,817.42

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125150StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeNone-ConformingLube type

฿ 30,456.13

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125150StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeHeat-resistant cylinder (110°C)-ConformingLube type

฿ 41,503.97

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125160StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubePowerful rod type cylinder-ConformingLube type

฿ 24,015.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125160StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 20,871.32

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125180StandardWith cushion on head end0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 20,871.32

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125195StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 12,261.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 23,126.12

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith coil scraper-ConformingLube type

฿ 21,140.89

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97RcWith rod end nutBasic typeNoneAluminum tubeWith rod-end bracket-ConformingLube type

฿ 24,304.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeWith powerful scraper-ConformingLube type

฿ 28,409.03

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeNone-ConformingLube type

฿ 25,107.10

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125210StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 25,107.10

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125215StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 19,822.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125235StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubePowerful rod type cylinder-ConformingLube type

฿ 28,700.65

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125240StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeNone-ConformingLube type

฿ 25,107.10

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125245StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 12,957.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125250StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith coil scraper-ConformingLube type

฿ 25,107.10

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125250StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 12,015.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125255StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 12,015.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125260StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 13,689.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125300StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeHeat-resistant cylinder (110°C)-ConformingLube type

฿ 13,832.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125300StandardWith cushions on both sides0.05 to 0.97RcSingle knuckle joint, with rod end nutBasic typeNoneAluminum tubeWith rod-end bracket-ConformingLube type

฿ 16,297.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125300StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeHeat-resistant cylinder (110°C)-ConformingLube type

฿ 30,056.13

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125300StandardWithout cushion0.05 to 0.97RcSingle knuckle joint, with rod end nutBasic typeNoneAluminum tubeWith rod-end bracket-ConformingLube type

฿ 27,154.19

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125310StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 31,656.77

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125320StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeNone-ConformingLube type

฿ 27,154.19

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125334StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 28,154.84

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125365StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 28,154.84

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125370StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 29,655.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125400StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeWith powerful scraper-ConformingLube type

฿ 12,957.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125400StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 30,201.29

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125465StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 41,086.06

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125500StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNylon tarpaulinAluminum tubeRod: SUS with hard chrome plating-ConformingLube type

฿ 32,248.39

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125520StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 32,248.39

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125546StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 32,248.39

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125560StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 28,192.95

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125595StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 35,214.24

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125600StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeNone-ConformingLube type

฿ 28,192.95

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125600StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 34,295.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125620StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 34,295.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125670StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 29,681.98

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125730StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 46,336.80

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125750StandardWith cushion on rod end0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeNone-ConformingLube type

฿ 41,557.64

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125800StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeMaterial: stainless steel-ConformingLube type

฿ 42,742.03

SMC AIR CYLINDER 1 Piece(s) 26 Day(s) -125800StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeRod: SUS with hard chrome plating-ConformingLube type

฿ 49,029.41

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125800StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeHeat-resistant tarpaulinAluminum tubeHeat-resistant cylinder (110°C)-ConformingLube type

฿ 16,725.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125800StandardWithout cushion0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 38,388.39

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125850StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 40,435.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125934StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 40,435.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125935StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 40,435.48

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125950StandardWith cushions on both sides0.05 to 0.97RcNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 19,153.20

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125100StandardWith cushions on both sides0.05 to 0.97GNoneBasic typeNoneIron tubeNone-ConformingLube type

฿ 19,927.51

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125125StandardWith cushions on both sides0.05 to 0.97GNoneBasic typeNoneIron tubeNone-ConformingLube type

฿ 17,666.40

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125900StandardWith cushions on both sides0.05 to 0.97GNoneBasic typeNoneIron tubeNone-ConformingLube type

฿ 10,131.20

AIR CYLINDER 1 Piece(s) 55 Day(s) -125100StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 32,784.50

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -1251,000StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 19,927.51

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125125StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 10,612.80

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) -125150StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,052.00

AIR CYLINDER 1 Piece(s) 55 Day(s) -125200StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 11,554.40

AIR CYLINDER 1 Piece(s) 55 Day(s) -125250StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 22,330.46

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125276StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 12,015.20

SMC CS TYPE 1 Piece(s) 55 Day(s) -125300StandardWithout cushion0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

฿ 25,360.17

SMC AIR CYLINDER 1 Piece(s) 21 Day(s) -125500StandardWith cushions on both sides0.05 to 0.97NPTNoneBasic typeNoneAluminum tubeNone-ConformingLube type

Loading...

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
End Locking No Valves Presence