(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An air cylinder manufactured by SMC
[Features]
· With length measurement function
· Measurement is possible for the full cylinder range
· The home position can be anywhere within the cylinder stroke.
· Resolution: 0.1 mm (accuracy ±0.2 mm)
· Power supply voltage: 12 to 24 V DC
· Abundant stroke variations
· Improved noise resistance
Model Number Notation
Type | Special Functions | Electrical Entry | Indicator Light | Wiring (Output) | Load Voltage | ||
---|---|---|---|---|---|---|---|
DC | AC | ||||||
Solid State Auto Switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - |
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Connector | |||||||
Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | ||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
Improved water resistance product (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||
3-wire (PNP) | |||||||
2-wire | 12 V | ||||||
With diagnostic output (2-color indicator) | 4-wire | 5 V, 12 V | |||||
Reed Type Auto Switch | - | Grommet | Yes | 3-wire (NPN equivalent) | - | 5 V | - |
2-wire | - | 200 V | |||||
24 V | 12 V | 100 V | |||||
No | 5 V, 12 V | 100 V or less | |||||
Connector | Yes | 12 V | - | ||||
No | 5 V, 12 V | 24 V or less | |||||
Diagnostic indication (2-color indicator) | Grommet | Yes | - | - |
Type | Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable Load | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Perpendicular | In-Line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | ||||
Solid State Auto Switch | M9NV | M9N | ● | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
M9PV | M9P | ● | ● | ● | ○ | - | ○ | |||
M9BV | M9B | ● | ● | ● | ○ | - | ○ | - | ||
J79C | - | ● | - | ● | ● | ● | - | |||
M9NWV | M9NW | ● | ● | ● | ○ | - | ○ | IC circuit | ||
M9PWV | M9PW | ● | ● | ● | ○ | - | ○ | |||
M9BWV | M9BW | ● | ● | ● | ○ | - | ○ | - | ||
*1: M9NAV | *1M9NA | ○ | ○ | ● | ○ | - | ○ | IC circuit | ||
*1M9PAV | *1M9PA | ○ | ○ | ● | ○ | - | ○ | |||
*1M9BAV | *1M9BA | ○ | ○ | ● | ○ | - | ○ | - | ||
- | F79F | ● | - | ● | ○ | - | ○ | IC circuit | ||
Reed Type Auto Switch | A96V | A96 | ● | - | ● | - | - | - | IC circuit | - |
A72 | A72H | ● | - | ● | - | - | - | - | Relay, PLC | |
*2A93V | A93 | ● | ● | ● | ● | - | - | |||
A90V | A90 | ● | - | ● | - | - | - | IC circuit | ||
A73C | - | ● | - | ● | ● | ● | - | - | ||
A80C | - | ● | - | ● | ● | ● | - | IC circuit | ||
A79W | - | ● | - | ● | - | - | - | - |
*Lead wire length symbols
CE1 Series external appearance
CE1 Series symbol
Tube Internal Diameter (mm) | Foot*1 | Flange | Double Clevis |
---|---|---|---|
12 | CQ-L012 | CQ-F012 | CQ-D012 |
20 | CQ-L020 | CQ-F020 | CQ-D020 |
32 | CQ-L032 | CQ-F032 | CQ-D032 |
40 | CQ-L040 | CQ-F040 | CQ-D040 |
50 | CQ-L050 | CQ-F050 | CQ-D050 |
63 | CQ-L063 | CQ-F063 | CQ-D063 |
*1: When ordering foot brackets, order 2 pieces per cylinder.
*2: Parts included with each bracket are as follows.
Fluid | Air | ||
---|---|---|---|
Proof Pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | ø12 mm | ø20 to 63 mm | |
0.07 MPa | 0.05 MPa | ||
Piston Speed | 70 to 500 mm/s | ||
Ambient and Fluid Temperature | 0°C to 60°C (no freezing) | ||
Humidity | 25 to 85% RH (no condensation) | ||
Lubrication | Not required | ||
Stroke Length Tolerance Range | ø12 mm, ø20 mm: (0 to +1.0) | ø32 mm, ø40 mm, ø50 mm, ø63 mm: (0 to +1.6) | |
With Air Cushion | ø12 mm, ø20 mm, ø32 mm……none | ø40 mm, ø50 mm, ø63 mm……available | |
Rod non-rotating accuracy | ø12 mm | ø20 mm | ø32 mm, ø40 mm, ø50 mm, ø63 mm |
±2 ° | ±1 ° | ±0.8 ° | |
Mount Support Type | Both ends tapped (standard), foot type, flange type, double clevis type | ||
Auto switch | Solid state type, reed type |
Cable | ø7 mm, 6-core twisted pair shielded wire (oil/heat resistant, flame retardant cable) |
---|---|
Maximum Transmission Distance | 23 m (using SMC's cable and counter) |
Position Detection Method | Magnetic scale rod (non-rotating) Sensor head (incremental type) |
Magnetic Field Resistance | 14.5 mT |
Operating Power Range | 10.8 to 26.4 V DC (power ripple 1% or less) |
Current Consumption | 40 mA |
Resolution | 0.1 mm/pulse |
Accuracy | ±0.2 mm*1 (at 20°C) |
Output Type | Open collector (24 V DC, 40 mA) |
Output Signal | A phase / B phase difference output |
Insulation Resistance | 500 V DC, 50 MΩ or more (between case and 12E) |
Vibration-Resistance | 33.3 Hz 6.8 G for 2 hours in X and Y directions, 4 hours in Z direction Based on JIS D1601 |
Impact Resistance | 30 G, 3 times in X, Y, Z directions |
Protective Enclosure | IP65 (IEC standard)*2, not including connector |
Extension Cable (Option) | 5 m, 10 m, 15 m, 20 m |
*1 Includes the digital display error of the counter (CEU5).
The overall accuracy after being mounted on equipment will vary depending on the mounting conditions and environment. As such, the customer should calibrate the equipment as a whole.
*2 The cylinder section is not a water-resistant protective enclosure.
Tube Internal Diameter (mm) | Standard Stroke (mm) | *Manufacturable Stroke Range | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | 250 | 300 | 400 | 500 | ||
12 | ● | ● | ● | ● | ● | ● | - | - | - | - | - | - | 25 to 150 |
20 | ● | ● | ● | ● | ● | ● | ● | ● | - | - | - | - | 25 to 300 |
32 | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | 25 to 400 |
40 | - | - | - | ● | ● | ● | ● | ● | ● | ● | ● | ● | 25 to 600 |
50 | - | - | - | - | - | - | - | ● | - | ● | - | ● | 25 to 600 |
63 | - | - | - | - | - | - | - | ● | - | ● | - | ● | 25 to 600 |
*Cylinders with strokes other than standard can be custom ordered. Contact the SMC support center for details.
Take extra care with eccentric loads applied to the rod when the stroke is 100 mm or more and there is a bore size of 12 mm.
Usage precautions
Cannot be used in environments exposed to fluids (water, oil, coolant, etc.)
Special order types with a scraper are available. Contact the SMC support center for details. (ø32 to 63 mm)
For ø12‑mm and ø20‑mm models, use the CEP1 Series with the scraper included as standard.
(Unit: kg)
Tube Internal Diameter (mm) | Cylinder stroke (mm) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
25 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | 250 | 300 | 400 | 500 | |
12 | 0.28 | 0.32 | 0.35 | 0.39 | 0.42 | 0.46 | - | - | - | - | - | - |
20 | 0.48 | 0.55 | 0.62 | 0.69 | 0.76 | 0.83 | 0.9 | 0.97 | - | - | - | - |
32 | - | 0.84 | 0.95 | 1.05 | 1.16 | 1.26 | 1.37 | 1.48 | 1.69 | 1.9 | - | - |
40 | - | - | - | 1.58 | 1.71 | 1.83 | 1.96 | 2.08 | 2.33 | 2.58 | 3.08 | 3.58 |
50 | - | - | - | - | - | - | - | 3.26 | - | 3.96 | - | 5.36 |
63 | - | - | - | - | - | - | - | 4.04 | - | 4.84 | - | 6.44 |
*1: Subtract 40 g from the above weight for the type with a sensor cable length of 0.5 m and without a connector (CE1□□-□Z).
Add 160 g to the above weight for the type with a sensor cable length of 3 m and with a connector (CE1□□-□L).
Add 120 g to the above weight for the type with a sensor cable length of 3 m and without a connector (CE1□□-□ZL).
*2: The mounting bracket weight is shared with the compact cylinder (CQ2 Series).
Rod End Nut Dimensions
(Units: mm)
Part Number | Applicable Bore Size (mm) | d | H | B | C | D |
---|---|---|---|---|---|---|
NTJ-015A | 12 | M5 × 0.8 | 4 | 8 | 9.2 | 7.8 |
NT-02 | 20 | M8 × 1.25 | 5 | 13 | 15.0 | 12.5 |
NT-04 | 32, 40 | M14 × 1.5 | 8 | 22 | 25.4 | 21.0 |
NT-05 | 50/63 | M18 × 1.5 | 11 | 27 | 31.2 | 26 |
Material
(1 pc. included as standard.)
ø12 mm, ø20 mm diagram
ø32 mm diagram
ø40 to 63 mm diagram
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Cylinder Body | Aluminum alloy | - |
2 | Rod Cover | Brass | ø12 to 20 mm |
Aluminum alloy | ø32 to 63 mm | ||
3 | Head Cover | Aluminum alloy | - |
4 | Piston | Aluminum alloy | - |
5 | Piston Rod | Stainless steel | - |
6 | Rod Cover Disc | Aluminum alloy | - |
7 | Sensor Unit | - | - |
8 | Sensor Setting Bracket | Stainless steel | - |
9 | Sensor Set Piece Assembly | - | ø20 to 63 mm |
10 | Pin | Stainless steel | ø12 to 32 mm |
11 | Sensor Guide | Lead-bronze casting | ø32 to 63 mm |
12 | Case Setting Nut | Carbon steel | ø32 to 63 mm |
13 | Cushion Ring A | Rolled steel | ø40 to 63 mm |
14 | Cushion Ring B | Rolled steel | ø40 to 63 mm |
15 | Cushion Valve | - | ø40 to 63 mm |
16 | Piston Nut | Rolled steel | ø40 to 63 mm |
17 | Port Joint | Stainless steel | ø40 to 63 mm |
18 | Wear Ring | Resin | ø40 to 63 mm |
19 | Rod End Nut | Carbon steel | - |
20 | Sensor Setting Plate | Cold rolled special steel strip | - |
21 | Type C Retaining Ring | Carbon steel | - |
22 | Magnet | - | - |
23 | Cross-Recessed Round Head Screw | Carbon steel wire | - |
24 | Cross-Recessed Countersunk Head Screw | Carbon steel wire | - |
25 | Hex Socket Head Cap Screw | Chrome molybdenum steel | - |
26 | Spring Washer | Steel wire | - |
27 | Case Gasket | NBR | - |
28 | Case Screw Gasket | NBR | - |
29 | Piston Seal | NBR | - |
30 | Rod Seal | NBR | - |
31 | Gasket | NBR | - |
32 | Cushion Seal | NBR | - |
33 | Piston Gasket | NBR | - |
34 | Port Seal | NBR | - |
35 | Joint Seal | NBR | - |
36 | Valve Seal | NBR | - |
37 | Valve Retainer Seal | NBR | - |
38 | Spacer for Switch Type | Aluminum alloy | ø12 mm |
*As there is a possibility of improper operation, be sure to contact the SMC support center regarding seal replacement.
*See the SMC catalog for other specifications.
Part Number |
---|
CE1B12-25-A80H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | With/without connector | Cable length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,954.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Without cushion | 0.07 to 1.0 | A80H | 0.5 | 2 pcs. | Both ends tapped (standard) | With connector | 0.5 |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Others |
---|---|---|---|---|---|
Additional Function | Standard / With rod detent function | Environment, Applications | Standard | Specification of cylinder | Air cylinder with length measurement function |
Please check the type/dimensions/specifications of the part CE1B12-25-A80H in the Stroke Reading Cylinder CE1 Series series.
Part Number |
---|
CE1B12-100-A72HL |
CE1B12-100-A72HLS |
CE1B12-100-A72HS |
CE1B12-25-A80HL |
CE1B12-25-A80HLS |
CE1B12-25-A80HS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | With/without connector | Cable length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,892.80 | 1 Piece(s) | 55 Day(s) | 12 | 100 | Without cushion | 0.07 to 1.0 | A72H | 3 | 2 pcs. | Both ends tapped (standard) | With connector | 0.5 | ||
฿ 9,397.60 | 1 Piece(s) | 55 Day(s) | 12 | 100 | Without cushion | 0.07 to 1.0 | A72H | 3 | 1 pc. | Both ends tapped (standard) | With connector | 0.5 | ||
฿ 9,329.60 | 1 Piece(s) | 55 Day(s) | 12 | 100 | Without cushion | 0.07 to 1.0 | A72H | 0.5 | 1 pc. | Both ends tapped (standard) | With connector | 0.5 | ||
฿ 9,091.20 | 1 Piece(s) | 55 Day(s) | 12 | 25 | Without cushion | 0.07 to 1.0 | A80H | 3 | 2 pcs. | Both ends tapped (standard) | With connector | 0.5 | ||
฿ 8,613.60 | 1 Piece(s) | 55 Day(s) | 12 | 25 | Without cushion | 0.07 to 1.0 | A80H | 3 | 1 pc. | Both ends tapped (standard) | With connector | 0.5 | ||
฿ 8,544.80 | 1 Piece(s) | 55 Day(s) | 12 | 25 | Without cushion | 0.07 to 1.0 | A80H | 0.5 | 1 pc. | Both ends tapped (standard) | With connector | 0.5 |
How can we improve?
How can we improve?