(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting used for branch connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Used for branch connection of tubes that are 90° on both sides.
KCT External Appearance
KCT Outline Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Model | øDNote) | L | Q | M | Effective cross-sectional area (mm2) | Weight g | |
---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||
4 | KCT04-00 | 10.4 | 28.6 | 5.3 | 18 | 2.8 | 2.8 | 8 |
6 | KCT06-00 | 12.8 | 32.7 | 6.1 | 19 | 7.6 | 7.6 | 15 |
8 | KCT08-00 | 15.2 | 39.2 | 7.1 | 21.5 | 13.7 | 11.1 | 23 |
10 | KCT10-00 | 18.5 | 45.5 | 7.9 | 24 | 21.1 | 19.0 | 39 |
12 | KCT12-00 | 20.9 | 49.2 | 8.6 | 25.5 | 28.3 | 24.3 | 52 |
Note) øD is the maximum diameter.
KC Series Structural Drawing
Usable fluids | Air | |
---|---|---|
Maximum operating pressure | 1 MPa | |
Proof pressure | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
Nut part | JIS B0205 (metric fine thread) | |
Screw section seal (standard) | With sealant | |
Copper-free specification (standard) | Brass parts are all electroless nickel plated. |
Tube materials | Nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
Body | C3604, PBT |
---|---|
Stud | C3604 (thread portion) |
Chuck/spring | SUS304 |
Guide | SUS304, PBT |
Collet / Release button | POM |
Valve/retainer | POM |
Stopper | C3604, POM |
Seal/O-Ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KCT04-00 |
KCT06-00 |
KCT08-00 |
KCT10-00 |
KCT12-00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 294.95 | COUPLER/ONE-TOUCH JOINT | 10 Piece(s) | 55 Day(s) | 4 | ||
฿ 294.95 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 6 | ||
฿ 299.20 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 8 | ||
฿ 398.65 | COUPLER/ONE-TOUCH JOINT | 5 Piece(s) | 3 Day(s) | 10 | ||
฿ 398.65 | COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 55 Day(s) | 12 |
Loading...
Types | Single-Action Coupling | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Packing, Material of O-Ring | NBR |
Operating Temperature(°C) | -5::60 | Color | Black | Release button color | Blue |
How can we improve?
How can we improve?