(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC quick-connect fitting.
[Features]
・ Single-action attachment/release
・ Vacuum -100 kPa can be used
・ Metal parts material: SUS303
・ Improved tube insertion and removal: Insertion force Max. 30% reduction, detachment force Max. 20% reduction
・ Compact and weight reduction: Space ratio 24% down in height direction, 23% down in horizontal direction, 57% down in mass ratio
[Applications]
・ Used for piping at right angles from the female thread section
Elbow Union Fitting: KQ2L-G (Sealant) Outline Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Connection thread R | Model | H (width across flats) | øD1Note 1) | Release bushing dimensions | øD2 | L1 | L2 | A* | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | With gusset | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2L04-01GS1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 17.2 | 13.3 | 4.6 | 3.3 | 3 | 4.8 | ● |
1/4 | KQ2L04-02GS1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.7 | 21.1 | 13.3 | 4.6 | 3.3 | 3 | 14.3 | ● | |
ø6 | 1/8 | KQ2L06-01GS1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.3 | 19.4 | 13.3 | 11.4 | 9 | 4.5 | 5.2 | - |
1/4 | KQ2L06-02GS1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.8 | 23.3 | 13.3 | 11.4 | 9 | 4.5 | 14.7 | - | |
3/8 | KQ2L06-03GS1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 24.1 | 24.2 | 13.3 | 11.4 | 9 | 4.5 | 26.5 | - | |
ø8 | 1/8 | KQ2L08-01GS | 10 | 13.2 | 13 | - | 10 | 16.4 | 18.7 | 22.2 | 14.2 | 11.4 | 11.4 | 4.5 | 6.1 | ● |
1/8 | KQ2L08-01GQS | 12 | 13.2 | 13 | - | 12 | 17.2 | 23.5 | 27.0 | 14.2 | 21.6 | 14.9 | 6 | 9.3 | ● | |
1/4 | KQ2L08-02GS | 14 | 13.2 | 13 | - | 12 | 17.2 | 25.4 | 27.3 | 14.2 | 21.6 | 14.9 | 6 | 17.7 | ● | |
3/8 | KQ2L08-03GS | 17 | 13.2 | 13 | - | 12 | 17.2 | 25.5 | 27.0 | 14.2 | 21.6 | 14.9 | 6 | 24.7 | ● | |
ø10 | 1/8 | KQ2L10-01GS | 12 | 15.9 | 15.6 | - | 12 | 18.6 | 23.6 | 28.4 | 15.6 | 21.6 | 14.9 | 6 | 11.1 | ● |
1/4 | KQ2L10-02GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 28.7 | 31.9 | 15.6 | 35.2 | 25 | 7.5 | 21.7 | ● | |
3/8 | KQ2L10-03GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 29.6 | 32.4 | 15.6 | 35.2 | 25 | 7.5 | 22.2 | ● | |
1/2 | KQ2L10-04GS | 22 | 15.9 | 15.6 | - | 17 | 19.3 | 33.6 | 35.1 | 15.6 | 35.2 | 25 | 7.5 | 44.6 | ● | |
ø12 | 1/4 | KQ2L12-02GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 30.0 | 34.5 | 17 | 50.2 | 39.7 | 9 | 23.5 | ● |
3/8 | KQ2L12-03GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 30.9 | 35.0 | 17 | 50.2 | 39.7 | 9 | 24.1 | ● | |
1/2 | KQ2L12-04GS | 22 | 18.5 | 18.2 | - | 17 | 21.5 | 34.9 | 37.7 | 17 | 50.2 | 39.7 | 9 | 46.5 | ● | |
ø16 | 3/8 | KQ2L16-03GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 35.4 | 42.2 | 20.6 | 71 | 58.9 | 11 | 40.8 | - |
1/2 | KQ2L16-04GS | 22 | 23.8 | 23.6 | - | 21 | 27.1 | 34.1 | 39.6 | 20.6 | 100 | 58.9 | 13 | 44.5 | - |
Note 1) øD1 represents maximum diameter.
Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
Nut part | JIS B0205 (metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Packing, Material of O-Ring | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 153.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | With sealing agent | Ellipse | White | N/A | ||
฿ 222.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
฿ 237.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
฿ 233.10 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 243.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Clean circumstance | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | With sealing agent | Perfect circle | White | N/A | ||
฿ 314.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | Without sealing agent | Ellipse | White | N/A | ||
฿ 126.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/8 | With sealing agent | Ellipse | White | N/A | ||
฿ 350.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/4 | Without sealing agent | Ellipse | White | N/A | ||
฿ 141.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 4 | 1/4 | With sealing agent | Ellipse | White | N/A | ||
฿ 127.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | Without sealing agent | Ellipse | White | N/A | ||
฿ 132.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | With sealing agent | Ellipse | White | N/A | ||
฿ 132.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/8 | With sealing agent | Ellipse | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 139.50 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | Without sealing agent | Ellipse | White | N/A | ||
฿ 144.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 1/4 | With sealing agent | Ellipse | White | N/A | ||
฿ 371.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 45 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | Without sealing agent | Ellipse | White | N/A | ||
฿ 153.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 6 | 3/8 | With sealing agent | Ellipse | White | N/A | ||
฿ 361.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 145.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | Without sealing agent | Perfect circle | White | Conventional product (KG series) Effective cross-sectional area compatible product | ||
฿ 306.00 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | With sealing agent | Perfect circle | White | Conventional product (KG series) Effective cross-sectional area compatible product | ||
฿ 150.30 ฿ 93.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 145.80 ฿ 90.59 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 362.57 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 32 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | Without sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 150.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
฿ 151.20 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 155.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 8 | 3/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 195.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 ฿ 124.18 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/8 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 195.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 ฿ 124.18 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/4 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 195.30 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 ฿ 166.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 3/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 199.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 3/8 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/2 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 205.20 ฿ 127.78 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/2 | With sealing agent | Perfect circle | White | N/A | ||
฿ 501.05 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 17 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 10 | 1/2 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 209.70 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 214.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 214.20 ฿ 133.38 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 214.20 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 3/8 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 215.10 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 219.60 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | With sealing agent | Perfect circle | White | N/A | ||
฿ 219.60 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 12 | 1/2 | With sealing agent | Perfect circle | White | Lubricant: white petroleum jelly, release bushing color change | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 16 | 3/8 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 306.90 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 16 | 3/8 | With sealing agent | Perfect circle | White | N/A | ||
฿ 302.40 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 55 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 16 | 1/2 | Without sealing agent | Perfect circle | White | N/A | ||
฿ 306.90 | AIR PIPING ONE-TOUCHJOINT | 2 Piece(s) | 3 Day(s) | Standard/Mini | [Standard (NBR Nitrile Rubber )] NBR | 16 | 1/2 | With sealing agent | Perfect circle | White | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Screw Mounting, Direction | Elbow |
Elbows | Elbow Union | Operating Temperature(°C) | -5::60 | Types of connection | R |
Number of Connection Tubes(piece) | 1 | Color | White |
How can we improve?
How can we improve?