(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC One-Touch fitting.
[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.
[Applications]
· Used to connect different sized tubes.
Different Diameter Straight KAH external view
Different Diameter Straight KAH dimensional drawing
Applicable Tubing Outer Diameter (mm) | Model | øD | L | M1 | M2 | Effective cross-sectional area (mm2) | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|
(a) | (b) | Soft nylon | Urethane | ||||||
3.2 | 4 | KAH23-04 | 10.4 | 32.5 | 15.5 | 16 | 3.2 | 2.7 | 3 |
4 | 6 | KAH04-06 | 12.8 | 34.5 | 16 | 17 | 4.2 | 4.2 | 4 |
8 | 10 | KAH08-10 | 18.5 | 42 | 18.5 | 21 | 16.7 | 16.7 | 11 |
10 | 12 | KAH10-12 | 20.9 | 44.5 | 21 | 22 | 28.2 | 28.2 | 14 |
Units: mm
Usable fluids | Air |
---|---|
Operating pressure range | -100 kPa to 1 MPa |
Proof pressure | 3 MPa |
Ambient and fluid temperature | 0 to 40°C |
Thread | Uni thread JIS B0209 (metric coarse thread) |
Seal (thread portion) | Gasket |
Copper-free | Brass parts are all electroless nickel plated. |
Surface resistance | 104 to 107 Ω |
Body | C3604/PBT |
---|---|
Stud | C3604 |
Chuck | SUS304 |
Guide | SUS304/C3604/PBT |
Collet / Release button | PBT |
Seal/O-Ring | NBR |
Gasket | SUS304/NBR |
Part Number |
---|
KAH04-06 |
KAH08-10 |
KAH10-12 |
KAH23-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 150.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 4 | 6 | ||
฿ 200.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 8 | 10 | ||
฿ 329.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | 12 | ||
฿ 230.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 3.2 | 4 |
Loading...
Types | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Standard/Mini | Packing, Material of O-Ring | NBR |
Union, Unequal Dia. | Reducing Straight | Operating Temperature(°C) | 0::40 | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?