(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch coupling from SMC Corporation.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to connect one-touch fittings with each other.
Nipple 10-KQN external appearance
Nipple 10-KQN outline dimensional drawing
Compatible pipe fitting øD | Model | L | M | ød | Minimum hole diameter | Weight g |
---|---|---|---|---|---|---|
ø4 | 10-KQN04-99 | 37 | 13.3 | 2.5 | 2.5 | 1 |
ø6 | 10-KQN06-99 | 39 | 13.3 | 4 | 4 | 2 |
ø8 | 10-KQN08-99 | 43 | 14.2 | 6 | 6 | 2 |
ø10 | 10-KQN10-99 | 49 | 15.6 | 7.5 | 7.5 | 4 |
ø12 | 10-KQN12-99 | 52 | 17 | 9 | 9 | 3.3 |
ø16 | 10-KQN16-99 | 57 | 20.6 | 13 | 13 | 4.8 |
Part Number |
---|
10-KQN04-99 |
10-KQN06-99 |
10-KQN08-99 |
10-KQN10-99 |
10-KQN12-99 |
10-KQN16-99 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) |
---|---|---|---|---|---|---|---|
฿ 61.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | 4 | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | 6 | ||
฿ 68.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | 8 | ||
฿ 74.70 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | - | 10 | ||
฿ 87.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | - | 12 | ||
฿ 105.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | - | 16 |
Loading...
Types | Single-Action | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Application | Clean circumstance | Thread Material | C3604 (Electroless nickel plating) |
Other Shapes | Nipple | Operating Temperature(°C) | -5::60 | Release button color | White |
How can we improve?
How can we improve?