(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bulkhead connector one-touch fitting.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to connect a male thread and tubing through a panel, etc.
Bulkhead Connector, Metric Size External Appearance
Bulkhead Connector, Metric Size Dimensional Drawing
Applicable Tubing Outer Diameter mm | Connection thread Rc | Model | T (M) | H1 (Hex size) | H2 (Hex size) | L1 | L2 | Mounting hole | M | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø3.2 | 1/4 | 10-KQ2E23-02N | M12 × 1 | 17 | 14 | 28.7 | 14.3 | 13 | 13.3 | 2.9 | 2.5 | 31.2 |
ø4 | 1/8 | 10-KQ2E04-01N | M12 × 1 | 14 | 14 | 24.4 | 10 | 13 | 13.3 | 4 | 3 | 21.2 |
1/4 | 10-KQ2E04-02N | M12 × 1 | 17 | 14 | 29 | 14.6 | 13 | 13.3 | 4 | 3 | 30.9 | |
ø6 | 1/8 | 10-KQ2E06-01N | M14 × 1 | 17 | 17 | 23.6 | 9.2 | 15 | 13.3 | 10.4 | 4.5 | 28.9 |
1/4 | 10-KQ2E06-02N | M14 × 1 | 17 | 17 | 28.4 | 14 | 15 | 13.3 | 10.4 | 4.5 | 32.4 | |
3/8 | 10-KQ2E06-03N | M14 × 1 | 19 | 17 | 30.7 | 16.3 | 15 | 13.3 | 10.4 | 4.5 | 35.9 | |
ø8 | 1/8 | 10-KQ2E08-01N | M16 × 1 | 17 | 19 | 24.1 | 6.7 | 17 | 14.2 | 18 | 6 | 30.5 |
1/4 | 10-KQ2E08-02N | M16 × 1 | 17 | 19 | 28.4 | 11 | 17 | 14.2 | 18 | 6 | 33.1 | |
3/8 | 10-KQ2E08-03N | M16 × 1 | 19 | 19 | 31.7 | 14.3 | 17 | 14.2 | 18 | 6 | 37.4 |
Unit: mm *Refer to manufacturer's catalog for other models.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Bulkhead Connector, Inch Size External Appearance
Bulkhead Connector, Inch Size Dimensional Drawing
Applicable Tubing Outer Diameter Inch | Connection thread NPT | Model | T (UNF) | H1 (Hex size) | H2 (Hex size) | L1 | L2 | Mounting hole | M | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||
ø1/8 | 1/4 | 10-KQ2E01-35N | 1/2-20 UNF | 17.46 | 17.46 | 28.7 | 13.3 | 13.5 | 13.3 | 2.9 | 2.5 | 33.3 |
ø5/32 | 1/4 | 10-KQ2E03-35N | 1/2-20 UNF | 17.46 | 17.46 | 29 | 13.6 | 13.5 | 13.3 | 4 | 3 | 33.3 |
ø3/16 | 1/8 | 10-KQ2E05-34N | 9/16-18 UNF | 17.46 | 17.46 | 25.6 | 9.2 | 15 | 13.3 | 6.5 | 3.5 | 36.6 |
ø1/4 | 1/4 | 10-KQ2E07-35N | 9/16-18 UNF | 17.46 | 17.46 | 29.9 | 13.5 | 15 | 13.3 | 11.5 | 4.6 | 38.8 |
ø5/16 | 3/8 | 10-KQ2E09-36N | 3/4-16 UNF | 22.23 | 22.23 | 31 | 13.6 | 20 | 14.2 | 18 | 6 | 61.8 |
ø3/8 | 3/8 | 10-KQ2E11-36N | 7/8-14 UNF | 25.4 | 25.4 | 31.4 | 12 | 23 | 15.6 | 29.1 | 7 | 83.8 |
ø1/2 | 3/8 | 10-KQ2E13-36N | 1-12 UNF | 28.57 | 28.57 | 32 | 11.6 | 26 | 17 | 51.7 | 9.6 | 106.6 |
1/2 | 10-KQ2E13-37N | 1-12 UNF | 28.57 | 28.57 | 36.1 | 15.7 | 26 | 17 | 51.7 | 9.6 | 114.3 |
Unit: mm
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP |
---|---|
Stud | C3604 (thread part) with electroless nickel plating |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
*See the manufacturer's catalog for information on products other than the above.
Part Number |
---|
10-KQ2E01-35N |
10-KQ2E04-01N |
10-KQ2E04-02N |
10-KQ2E06-01N |
10-KQ2E06-02N |
10-KQ2E06-03N |
10-KQ2E07-35N |
10-KQ2E08-01N |
10-KQ2E08-02N |
10-KQ2E08-03N |
10-KQ2E10-02N |
10-KQ2E10-03N |
10-KQ2E12-04N |
10-KQ2E16-04N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 133.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/8 | NPT | 1/4 | ||
฿ 106.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | Rc | 1/8 | ||
฿ 106.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | Rc | 1/4 | ||
฿ 101.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | Rc | 1/8 | ||
฿ 147.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | 6 | Rc | 1/4 | ||
฿ 114.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | Rc | 3/8 | ||
฿ 143.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 1/4 | NPT | 1/4 | ||
฿ 146.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | Rc | 1/8 | ||
฿ 121.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | Rc | 1/4 | ||
฿ 146.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 8 | Rc | 3/8 | ||
฿ 223.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 10 | Rc | 1/4 | ||
฿ 154.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 10 | Rc | 3/8 | ||
฿ 188.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | 12 | Rc | 1/2 | ||
฿ 384.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 16 | Rc | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Bulkhead Female Union | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White | Release button shape | Perfect circle |
Release button color | White | Custom-made specifications | N/A |
How can we improve?
How can we improve?