(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-touch fitting by SMC.
[Features]
· One-touch insertion and removal
· Can be used in vacuum to -100 kPa
[Applications]
Hexagon head of the body allows tightening with a box wrench. Use for branch connections.
Branch Universal Male Elbow: 10-KQ2Z (Sealant) External Appearance
Branch Universal Female Elbow: 10-KQ2ZF (Gasket Seal) Dimensional Outline Drawing
Applicable tubing outer diameter (inch) | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø1/8 | 1/8 | 10-KQ2Z01-34NS | 8 | 7.1 | 13.4 | 18.5 | 13.7 | 25.6 | 22.4 | 13.3 | 7.1 | 1.9 | 2.5 | 14.1 |
ø5/32 | 1/8 | 10-KQ2Z03-34NS | 8 | 8.2 | 13.4 | 18.5 | 13.7 | 25.6 | 22.4 | 13.3 | 8.2 | 2.9 | 3 | 14.4 |
ø3/16 | 1/8 | 10-KQ2Z05-34NS | 8 | 9.1 | 13.4 | 18.4 | 13.7 | 25.6 | 22.4 | 13.3 | 9.1 | 3.7 | 3.5 | 14.7 |
ø1/4 | 1/8 | 10-KQ2Z07-34NS | 8 | 11.1 | 13.4 | 18.4 | 13.7 | 25.6 | 22.4 | 13.3 | 11.1 | 6.6 | 4.5 | 15.2 |
1/4 | 10-KQ2Z07-35NS | 11.11 | 11.1 | 17.6 | 20.4 | 18 | 31 | 26.6 | 13.3 | 11.1 | 6.6 | 4.6 | 29.5 | |
ø5/16 | 1/8 | 10-KQ2Z09-34NS | 11.11 | 13.2 | 17.6 | 21.2 | 15.1 | 27.6 | 24.4 | 14.2 | 13.2 | 14.2 | 6 | 24.1 |
1/4 | 10-KQ2Z09-35NS | 11.11 | 13.2 | 17.6 | 21.2 | 18.5 | 31 | 26.6 | 14.2 | 13.2 | 14.2 | 6 | 31 | |
3/8 | 10-KQ2Z09-36NS | 12.7 | 13.2 | 20.6 | 22.3 | 19.5 | 35.3 | 30.6 | 14.2 | 13.2 | 14.2 | 6 | 46 | |
ø3/8 | 1/4 | 10-KQ2Z11-35NS | 12.7 | 15.4 | 20.6 | 25.9 | 19.1 | 34.9 | 30.5 | 15.6 | 15.4 | 19.3 | 7 | 40.7 |
3/8 | 10-KQ2Z11-36NS | 12.7 | 15.4 | 20.6 | 25.9 | 19.5 | 35.3 | 30.6 | 15.6 | 15.4 | 19.3 | 7 | 48.4 | |
ø1/2 | 3/8 | 10-KQ2Z13-36NS | 17.46 | 19.3 | 27 | 30.1 | 20.2 | 35.1 | 30.4 | 17 | 19.3 | 34.3 | 9 | 69.5 |
1/2 | 10-KQ2Z13-37NS | 17.46 | 19.3 | 27 | 30.1 | 23.4 | 38.3 | 31.9 | 17 | 19.3 | 34.3 | 9 | 88.1 |
*Reference dimensions after installation of NPT thread.
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | ||||||||||||||
ø4 | 1/8 | 10-KQ2Z04-01NS | 8 | 8.2 | 13.4 | 18.5 | 13.7 | 25.6 | 22.5 | 13.3 | 8.2 | 4.7 | 3 | 14 |
ø6 | 1/8 | 10-KQ2Z06-01NS | 8 | 10.4 | 13.4 | 18.4 | 13.7 | 25.6 | 22.5 | 13.3 | 10.4 | 8.6 | 4.5 | 14.6 |
1/4 | 10-KQ2Z06-02NS | 14 | 10.4 | 20.6 | 21.5 | 19.1 | 34.9 | 30.2 | 13.3 | 10.4 | 8.6 | 4.5 | 37 | |
3/8 | 10-KQ2Z06-03NS | 14 | 10.4 | 20.6 | 21.5 | 19.5 | 35.3 | 30.2 | 13.3 | 10.4 | 8.6 | 4.5 | 44.6 | |
ø8 | 1/8 | 10-KQ2Z08-01NS | 12 | 13.2 | 17.6 | 21.2 | 15.1 | 27.6 | 24.5 | 14.2 | 13.2 | 14.2 | 6 | 24.3 |
1/4 | 10-KQ2Z08-02NS | 12 | 13.2 | 17.6 | 21.2 | 18.5 | 31 | 26.3 | 14.2 | 13.2 | 14.2 | 6 | 30.8 | |
3/8 | 10-KQ2Z08-03NS | 14 | 13.2 | 20.6 | 22.3 | 19.5 | 35.3 | 30.2 | 14.2 | 13.2 | 14.2 | 6 | 46.3 | |
ø10 | 1/4 | 10-KQ2Z10-02NS | 14 | 15.9 | 21.6 | 23.6 | 19.9 | 34.9 | 30.2 | 15.6 | 15.9 | 22.6 | 7.5 | 41.7 |
3/8 | 10-KQ2Z10-03NS | 14 | 15.9 | 21.6 | 23.6 | 20.3 | 35.3 | 30.2 | 15.6 | 15.9 | 22.6 | 7.5 | 49.3 | |
ø12 | 3/8 | 10-KQ2Z12-03NS | 17 | 18.5 | 24.1 | 26.9 | 21.2 | 37.6 | 32.5 | 17 | 18.5 | 35.3 | 9 | 63.4 |
1/2 | 10-KQ2Z12-04NS | 17 | 18.5 | 24.1 | 26.9 | 24.4 | 40.8 | 34.4 | 17 | 18.5 | 35.3 | 9 | 82 |
*Reference dimensions after installation of R thread.
Note) øD1 represents maximum diameter.
Part Number |
---|
10-KQ2Z03-34NS |
10-KQ2Z04-01NS |
10-KQ2Z06-03NS |
10-KQ2Z08-02NS |
10-KQ2Z12-04NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw |
---|---|---|---|---|---|---|---|---|
฿ 372.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 5/32 | NPT | 1/8 | ||
฿ 90.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 4 | R | 1/8 | ||
฿ 180.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | 6 | R | 3/8 | ||
฿ 359.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | 8 | R | 1/4 | ||
฿ 228.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | 12 | R | 1/2 |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT + Brass (Electroless nickel plating) | Application | Clean circumstance | Thread Material | Brass (Electroless nickel plating) |
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch | Branch A | A Branch |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 | Color | White |
Specifications | With sealing agent | Release button shape | Perfect circle | Release button color | White |
Custom-made specifications | N/A |
How can we improve?
How can we improve?