Bulkhead Union KQ2E One-Touch Fitting

Caution
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - See the catalog for details on materials and specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch fitting used to connect two pieces of tubing through a panel.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· Suitable for use with nylon and urethane. The chuck grips the workpiece securely, increasing the tube holding force.
· Can be used for pressures from a low vacuum up to 1 MPa. The special profile ensures a reliable seal and minimizes resistance when inserting tubes.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· Effective when piping in confined spaces. The body and thread part rotate enough to allow for positioning.
[Applications]
· Use to connect tubing through panels, etc.
Bulkhead Union KQ2E Outline Drawing And Dimensions

Bulkhead Union KQ2E (Circular Type) dimensional drawing

Oval type
| Applicable tube outer diameter (inches) | Model | T (M) | H (width across flats) | L | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | |||||||||
| ø3/16 | KQ2E05-00M□ | M14 × 1 | 17 | 27.3 | 15 | 13.3 | 7.8 | 6.5 | 3.5 | 30.5 |
| ø1/4 | KQ2E07-00M□ | M14 × 1 | 17 | 27.3 | 15 | 13.3 | 13.5 | 11.5 | 4.6 | 27.2 |
| ø5/16 | KQ2E09-00M□ | M16 × 1 | 19 | 29.1 | 17 | 14.2 | 26.1 | 18 | 6 | 34 |
| ø3/8 | KQ2E11-00M□ | M20 × 1 | 24 | 31.9 | 21 | 15.6 | 35.3 | 29.1 | 7 | 66.1 |
| ø1/2 | KQ2E13-00M□ | M22 × 1 | 27 | 34.7 | 23 | 17 | 66.0 | 51.7 | 9.6 | 59.9 |
*□: A (Brass), N (Brass + electroless nickel plating)
| Applicable tube outer diameter (inches) | Model | T (M) | H (width across flats) | Release Button Dimensions | L | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | |||||||||
| ø3/16 | KQ2E05-00M□1 | M14 × 1 | 17 | 8.4 | 11 | 27.3 | 15 | 13.3 | 7.8 | 6.5 | 3.5 | 30.5 |
| Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
|---|---|
| Tube outer diameter | ø1/8 ", ø5/32 ", ø3/16 " |
Applicable Tubing
| Usable fluids | Air, water Note 1: | |
|---|---|---|
| Operating pressure range Note 2: | -100 kPa to 1 MPa | |
| Guaranteed proof pressure (at 23°C) | 3 MPa | |
| Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
| Thread | Mounting section | ANSI/ASME 1.20.1 (NPT thread) JIS B0208 (UNF thread) |
| Nut section | JIS B0208 (UNF thread) | |
| Thread part seal | Sealing agent included | |
Specifications
Product configuration

Main part
| Body | C3604, PBT, PP |
|---|---|
| Stud | C3604 (thread part) |
| Chuck | SUS304 |
| Guide | SUS304 |
| Release button | POM |
| Seal, O-ring | NBR |
| Gasket | SUS304, NBR |
Product usage precautions
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.